In this online training you will learn how to generate a PCS 7 conform and failsafe application with CFC and Safety Matrix.
Objectives
The theoretical parts of the training are backed up with practical exercises. These exercises are done with failsafe CPU 410-5H with failsafe signal modules connected via PROFIBUS and PROFIsafe. After the course you will be able to engineer safety functions and adjust safety relevant times.
Type
Online-Training
Duration
4 days
Language
de
Target Group
Sales employees
Project managers, project staff
Programmer
Commissioning engineers, configuration engineers
Content
Functional safety
Basics from IEC 61508 and IEC 61511
LOPA (Layer of Protection Analysis) and Risk graph by means of a safety instrumented function
Explanation of SIF (Safety Instrumented Function)
System architecture and diagnostics in safety components (Hardware, Software, Communication)
Overview about F-Hardware
Parameter in HW-Configuration (safety mode, sensor evaluation, addressing, monitoring time, H-parameter, Wiring and Voting)
After passing the test, you will receive a confirmation of successful participation in the course. This is one of the requirements for the further certification path at TÜV.