TIA Portal Openness is the API or programming interface provided with the TIA Portal, with which you can efficiently automate engineering tasks without using the TIA Portal itself. This includes tasks such as project management, configuration and parameterization of hardware, automatic generation of block code as well as various online functions.
You will get to know all these functions during this course. Using ready-made project blocks available in a library, you will:
• Learn what you need to do to use TIA Openness
• Create a project
• Create and adapt an S7-1500 with central and distributed I/O
• Provide an HMI with a variety of screens
• Generate a PLC program
• After appropriate preparation, fill the devices with the generated data
• Get to know other useful functions and ideas of implementing functions
课程类型
标准课程
培训天数
2 天
培训语言
en
培训对象
Programmers
Configuration engineers
Project planners
课程内容
• Digitalization - Industry 4.0
• Introduction to Visual Studio (as a short recap)
• Introduction to TIA Portal Openness and the Auto-save tool
• Working with libraries and projects in the TIA portal
• Adapting hardware through TIA Portal Openness
• Generation of PLC programs from library elements
• Increased flexibility by extending the existing program