This one-week instructor-led course provides trainees with the knowledge and skills necessary to successfully design and build a WinCC OA application. It is the base for all other WinCC OA trainings / workshops.
培训目的
On completion of this course the trainee will be able to produce a simple application and modify existing applications.
课程类型
标准课程
培训天数
5 天
培训语言
en
课程内容
• WinCC OA concepts: The managers, PARA module, GEDI module
• Control programming
• Animation of graphical objects / scripting
• References of graphical objects
• Panel topology
• User / permission management
• The alert concept
• Alert- and event screen
• Data point groups
• (Power)-configs
• Complex graphical objects
• Multi language support
• Zooming and (de)cluttering
• History-DB
• Archiving and archive compression
• Linking to the periphery
• Mass-engineering of configuration data
• Variable trend
• Working with scripts and libraries
• Online-Backup
• Emergency mode
• Module 1 – Redundant systems: communication in WinCC OA, requirements for „Hot-Standby“ redundancy,
WinCC OA system in detail, redu-switching in detail, redundant LAN-connections, failure modes in redundancy, LAN-connections,
priorities for system switching, message logic: peripherals → WinCC OA
• Module 2 – Distributed systems
必备条件
Participating trainees should be PC literate (MS Windows, keyboard and mouse skills), have PLC and network knowledge. A basic
knowledge of programming is of advantage.
注意事项
Trainees should bring a suitable laptop. A training copy of the WinCC OA software will
be installed on this notebook as part of the training. A minimum specification for this PC is detailed in the note below..
Export control: AL :N / ECCN: N
WinCC OA only supports 64bit-operating systems! Hardware and software, except for WinCC OA, are not provided and must be
brought by the participant. The minimum hardware and software requirements are as follows:
• Processor Intel Core i3 / i5 / i7 with 2.2 GHz or similar
• RAM 4 GB
• HDD 5GB free disk space
• Graphic 1280 x 1024
• Input Keyboard, mouse and USB-port (required)
• Operating system Windows 10 CB Version 20H2, LTSC Version 2019, Windows Server 2019,
RedHat Enterprise Linux 8 64bit, Oracle® Linux 8.3, SIMATIC Industrial OS 2.2,
Docker-Version 20.10.3 with Debian 10 Buster
• Optional VMware Cluster (HA) ESXi 7.0 Update 1*
(supported by all operating systems which are mentioned above)
• Optional software Microsoft Excel 2016, Excel 365 1912
(Only 32bit Excel versions can be used for the WinCC OA Excel-report.)