Target group are project managers and assistants, configuring engineers and users of PCS 7 configurations in batch processes. They get knowledge about batch basics and the SIMATIC Batch interfaces to the automation systems and their administration.
培训目的
Upon completion of this course, the student shall be able to:
Define the terms and procedural model according to the ISA S88.01
Define hardware and software requirements to implement SIMATIC Batch
Configure and use Simatic Logon
Configure phase logic in SFCType and CFC
Perform batch planning and configuration
Use the Batch Control Center
Create a recipe
Define and configure batch materials
Generate standard reports and messages
Run and manage a batch
课程类型
标准课程
培训天数
4.5 天
培训语言
en
培训对象
Project manager
Project staff
Configuring Engineers
Commissioning engineers
课程内容
Batch terminology,S88 terms,SIMATIC Batch relationship with respect to AS and OS
Windows and BATCH Application Security
Basic procedure for developing, planing and configuring a SIMATIC BATCH project
Procedural model, operate the Batch Control Center (BCC)
Creating materials, assign codes and modify their properties
Recipe editor and master recipe
Production orders,batches chaining control of batch processing
Operate the BATCH Control
Operate the reports and archiving system
必备条件
Prior attendance on the Siemens PCS7 System Course, i.e Simatic PCS 7 system grund standard (ST-PCS7SYS) or Simatic PCS 7 system grund intensiv (ST-PCS7SY1).
注意事项
This training is run in English language with English course documentation.