In this course, SIMATIC PCS 7 users will become familiar with the possibilities of the SIMATIC PCS 7 process control software with an emphasis on the AS.
Beskrivning/mål
The focus is on application of the various type/instance concepts in SIMATIC PCS 7, which support efficient AS engineering, including working with process tag types and control module types, application of SFC types and technological engineering with equipment modules and equipment phases. With the help of SIMATIC PCS 7 Logic Matrix, you will create complex interlock functions in your user program quickly and easily.
Through practical exercises on training devices, which are handled the same as in real-world use, you will put your newly acquired theoretical knowledge into practice. This will increase your learning success.
After the course, you will be able to optimally and efficiently configure process automation.
Typ
Onlineutbildning
Antal dagar
5 dagar
Språk
de, en, fr, nl
Målgrupp
Project manager, project staff
Technologists
configuring engineers, programmer
Commissioning engineers
Innehåll
Project management
Multiproject and multiuser engineering: Configuring in the network
Update of block types in Run (TCiR)
Comparison and versioning of project versions with Version Train and Version Cross Manager
Licenses and configuration limits in PCS 7 as well as the current license model with the CPU 410-5H
Type/instance concept, process tag type and IEA
Bulk data processing with the Import/Export Assistant (IEA) and IEA file editor
Changes to process tag type and synchronization of process tags
Adaptation of existing charts as process tags (branches)
Type/instance concepts with control modules and technological list editor
Basics of the type concept with control module types
Configuring of control module types
Bulk data processing with the technological list editor
Variants of control modules based on optional blocks
Synchronization behavior
System layout and hardware configuration
Memory concept and system architecture
Important CPU settings and response to maximum cycle time violation
Updating of the HW Catalog
Time synchronization
Current redundancy concepts of PCS 7
Configuring of interlocks with the SIMATIC PCS 7 Logic Matrix
Positioning, definition of terms and signal processing
Engineering and visualization of SIMATIC Logic Matrix
Sequential control systems with SFC types
Calculations, state logic and state transitions in the SFC
Basics and configuring of SFC types
Change of control strategy and setpoints for an SFC instance
Technological SFC configuration
Definition of terms
Type/instance concept for the engineering of equipment modules and equipment module types
Type/instance concept for the engineering of equipment phases with equipment phase types
SFC visualization of the equipment phase / equipment module / control module
Synchronizing of changes in master data library and project
Förkunskaper
Completion of the ST-PCS7SYS course is recommended
Basic knowledge of process control engineering
Practical experience in configuring SIMATIC PCS 7
Basic knowledge of APL, as conveyed in the system course or in the Library workshop (ST-PCS7LIB)
You can use the available online entrance test to ensure that the selected course corresponds to your level of expertise.