Meu painel

Regarding the offering of SITRAIN in your region, please use the contact information published on the websites of the SITRAIN regions.

|
  1. LXP Belgium
  2. Drive Technology SINAMICS
  3. SIMOCODE
  4. SD-SIMOPRO - Descrição

SIMOCODE pro Engineering and Commissioning (SD-SIMOPRO)

  • You will get an overview of the extensive application possibilities including the fail-safe function of these devices, learn to use the test and diagnostic function as well as to master the connection to PROFIBUS / PROFINET.

Objetivos

  • The aim of the training is to get to know the devices and the functionality of the SIMOCODE pro system.
Tipo Treinamento presencial
Duração 2 dias
Idioma en, nl

Grupo alvo

  • Programmers
  • Commissioning engineers
  • Project engineer
  • Maintenance personnel
  • Service personnel

Conteúdo

  • SIMOCODE pro device range (current acquisition modules, basic device, expansion modules, fail-safe digital modules, operator module, accessories)
  • SIMOCODE pro functions (motor protection and control functions, monitoring and diagnostic functions, logic functions)
  • Parameterization and diagnostics with SIMOCODE ES
  • Communication (connection via PROFIBUS DP / PROFINET to SIMATIC S7)
  • Introduction to SIMOCODE pro Safety
  • Migration of a reversing starter parameter set from SIMOCODE ES 2007 to TIA Portal
  • Practical exercises using the example of the reversing starter control function (parameterization with SIMOCODE ES, test and diagnostic functions)

Pré-requisitos

  • Basic knowledge of switching and control technology required.
  • Basic knowledge of automation technology desirable.

Investimento

940 EUR

Downloads

Avaliação dos participantes

Pedimos aos participantes em nosso treinamento para avaliá-lo em um conjunto de critérios. Mostramos aqui uma média das avaliações da “Satisfação geral” .

full starfull starfull starfull star empty star (4,0 de 5 para 5 classificações)
Contato