Meu painel

Regarding the offering of SITRAIN in your region, please use the contact information published on the websites of the SITRAIN regions.

Online-Training - Advanced Course for Design Engineers (SC-S-EXKO)

  • This course is designed for designers who develop equipment for use in potentially explosive atmospheres. On the basis of the basic course (basics), after a short repetition, the requirements for the devices are deepened and examples are shown how the mechanical requirements from the standards and regulations can be set.

Objetivos

  • This course will teach you the requirements of the standards and regulations that must be taken into account for a successful design.
Tipo Treinamento a Distância (E-learning Síncrono / Ao Vivo)
Duração 3 horas 1 day á 3 hours
Idioma en

Grupo alvo

  • The course is aimed at participants who define devices in design for use in potentially explosive atmospheres.

Conteúdo

  • Introduction
    • Overview of types of protection
    • Mechanical basics
    • Mechanical requirements from IEC 60079-0 (basics)
  • Type of protection Ex d
    • The principle of Ex d
    • Additional requirements
    • Flame proof joints (main connections)
    • Sealed joints
    • Entries for flameproof enclosures
    • Tests
    • Special applications
  • Type of protection Ex t (dust)
    • Principle
    • Special requirements
    • Tests
  • Special Documentation Requirements

Investimento

530 EUR

Downloads

Contato