The course is intended for S7 users involved in project planning, commissioning, and programming, who want to program SIMATIC S7 PLCs using sequential control. Through simple examples, participants will learn the advantages of S7-GRAPH.
Målsetninger
The goal of the course is to learn how to develop programs in S7-GRAPH. The course is organized only on request or via a waiting list.
Type
Kurs
Varighet
2 dager
Språk
de, en, fr, nl
Målgruppe
Programming, commissioning, and project execution.
Innhold
S7-GRAPH overview
Presentation and planning
Programming actions, transitions, interlocks, and monitoring
Comparison functions, timers, conditional actions, and monitoring
S7-GRAPH compiler and editor
Discussion and use of call parameters with the corresponding FBs
Accessibility of sequential control data, such as the status of the sequential control
Interlocking and monitoring
Sequential control status and testing
Technical data
All topics are explored through exercises with the programming device and the SIMATIC S7-300/S7-400 in connection with a conveyor belt as a simulation model.