Mitt dashbord

Regarding the offering of SITRAIN in your region, please use the contact information published on the websites of the SITRAIN regions.

SIMATIC S7 Practicum part 3 (ST-S7PRAC3)

Målsetninger

  • These two days are a practical complement to the ST-S7SYS3 course.
Type Kurs
Varighet 2 dager
Språk de, en, fr, nl

Målgruppe

  • Commissioning and Project Execution

Innhold

  • Applications with the bits of the status word
  • Different jump instructions and the "loop" instruction
  • Mathematical operations with floating point numbers
  • Exercises with instructions affecting accumulators
  • Examples with complex block parameters such as "pointer" and "any"
  • Exercises on memory indirect addressing, register indirect addressing and area-crossing register indirect addressing
  • Applications with SFCs
  • Using the standard libraries and creating own libraries
  • Applications with the communication function building blocks such as AG-SEND and AG-RCV

Forutsetninger

  • Mastery of the material according to the ST-S7SYS3 course

Pris

940 EUR

Nedlastninger

Kontakt