Mijn Dashboard

Regarding the offering of SITRAIN in your region, please use the contact information published on the websites of the SITRAIN regions.

Online-Training TIA Portal Programming 1 Course (TIA-PRO1)

  • The Totally Integrated Automation Portal (TIA Portal) forms the work environment for integrated engineering with SIMATIC STEP 7 and SIMATIC WinCC. In this first part of the SIMATIC TIA Portal programming training, we teach you the handling of the TIA Portal, basic knowledge about the structure of the SIMATIC S7 automation system, configuration and parameterization of hardware, and the basics of standard PLC programming. You also receive an overview of HMI, PROFINET IO, and connecting drives. You can deepen your theoretical knowledge with numerous practical exercises on a TIA system model. This consists of a SIMATIC S7 automation system, ET200 distributed I/O, Touchpanel, drive, and a belt model.

Doelen

  • On completion of this course the participant will be able to do the following:
    • Understand the fundamentals of interaction of the TIA components
    • Solve simple programming tasks using elementary STEP 7 instructions
    • Reliably operate the "TIA Portal" engineering platform
    • Program simple plant functions with basic STEP 7 instructions predominantly in ladder diagram (LAD)
    • Perform simple commissioning of TIA components
Soort Online training
Duur 5 dagen
Taal en

Inhoud

  • Overview and significant performance characteristics of the SIMATIC S7 system family
  • The components of the TIA Portal: STEP 7, WinCC, communication
  • Program execution in automation systems
  • STEP 7 block types and program structuring
  • Binary and digital operations
  • Programming of parameterisable blocks
  • Data management with data blocks
  • Programming organisational blocks
  • Test tools for system information, troubleshooting and diagnostics
  • Hardware configuration and parameterisation of the SIMATIC S7-1500 modules, a PROFINET IO system (ET-200SP), a Touch Panel (TP 700) and a SINAMICS G120 drive over PROFINET
  • Program documentation and saving
  • Deeper understanding of contents through practical exercises on TIA system model

  • Included in the course price: Free access to the digital learning platform SITRAIN access – starting one week before the start of the course until two weeks after the end of the course. Here you will find web-based trainings on TIA Portal - Basics of programming and data structures in STEP 7 as well as other topics such as TIA Portal - Programming Operations, and many more. With the Learning Membership, you can deepen or repeat the content of this Learning Event as well as continue your education on other interesting topics.

Vereiste voorwaarden

  • Basic knowledge of automation technology.
  • You can use the online tests below to find out whether you have sufficient prior knowledge to participate effectively in the course you wish to attend. If you answer more than 70 % of the questions correctly you are well prepared to take part in the course.

    Test TIA-PRO1

Opmerking

  • This training course is not appropriate for trainees using S7-200, S7-300 or S7-400 based systems. This course is also suitable for those using mainly S7-1500 and/or S7-1200 based systems. For more information concerning details of S7-300, and S7-400 please see the section called Simatic S7 PLC.

  • The Learning Membership starts 7 days before the start of the course and ends 14 days after the end of the course. During this period, you have access to all of the more than 480 web-based trainings available

  • To take part in this course you will require access to a PC/Laptop with capability to use the following software, microphone and speakers or headset, good Wi-Fi or cabled internet connection, an additional visual display unit, and also a separate device to access the pdf course notes:-
  • • MS Teams Tenant – required to facilitate instructor presentation and interaction via the Virtual Classroom.
  • • Invitation to access the DI Virtual Lab (VLAB) – all TIA Portal software will be hosted in the Virtual environment.
  • VLAB is a digital training and learning platform that provides expert knowledge content as courses that can be used for live hands-on learning experiences and better user experience. VLAB is a cloud-based platform to provide any kind of hardware/software environment.
  • Host System Requirements
  • The following are the minimum system requirements that must be set up to work with VLAB.
  • - PC with internet access and a minimum data transfer rate of 15 Mbit/s.
  • Note: It is recommended to set up screen with a resolution of 1920*1080 pixels (full HD) to display the course document material and environment system in parallel.
  • If required, you can also use two screens.
  • - Firewall must not block access to VLAB.
  • Note: Your firewall must allow Websockets (wss:// connections over TCP and HTTPS over port 443).
  • - HTML5-capable web browser (such as Chrome, Safari, or Firefox).
  • - Siemens login credentials for both internal employees and external participants.
  • Again, as there will be at least two active sessions of software being utilised on this course, you will find it convenient to connect an additional external monitor to you PC/Laptop. The second device could be used to host the pdf course files.

Prijs

2.930 GBP

Downloads

Feedback van deelnemer

We vragen de deelnemers aan onze training om deze aan de hand van een aantal criteria te evalueren. Wij publiceren het gemiddelde van hun antwoorden over "algemene tevredenheid" ter informatie.

full starfull starfull starfull starfull star (4,6 van 5 voor 5 beoordelingen)
Contact