Mijn Dashboard

Regarding the offering of SITRAIN in your region, please use the contact information published on the websites of the SITRAIN regions.

|
  1. RUGGEDCOM
  2. RC-SINEMA - Beschrijving

SINEMA Server Training (RC-SINEMA)

  • Network failures not only prevent access by plant operators to the field devices, but often also mean that field devices can no longer communicate with one another. In the worst case, this can bring production to a standstill. The software SINEMA Server was specially developed for industrial applications. It is possible to analyze and observe networks completely by using SNMP for all network components and evaluating SIMATIC and PROFINET assemblies in an automation environment. Collected data is saved in a long-term archive so that it can be evaluated and displayed as required. The determined network diagnosis may additionally be seamlessly integrated via OPC and web mechanisms into HMI/SCADA systems (e.g. WinCC, PCS7).
Soort Face-to-face-training
Duur 1 dag
Taal en

Inhoud

  • The predominately hands-on training course can cover installation, commissioning, tuning and ongoing maintenance to enable the Network Management System to be fully utilized.

Downloads

Contact