Mijn Dashboard

Regarding the offering of SITRAIN in your region, please use the contact information published on the websites of the SITRAIN regions.

|
  1. Networking, Monitoring & Switching
  2. IK-PBSYS - Beschrijving

SIMATIC S7 PROFIBUS Course (IK-PBSYS)

  • The course is directed at engineering and maintenance personnel, who need to troubleshoot, use diagnostics and create new applications using various types of PROFIBUS connections. The course uses a 'hands-on' practical approach to reinforce the theoretical aspects of the training.

Doelen

  • On completion of this course the participant will be able to:-
  • Install and troubleshoot PROFIBUS DP Networks
  • Install and troubleshoot PROFIBUS I/O, ET200M and ET200S
  • Configure a CPU as a DP Master or as an Intelligent DP Slave
  • Configure a CP342-5 as a DP Master or as a DP Slave
  • Integrate different diagnostic software blocks into an existing program
  • Configure a DP/DP Coupler to link two independent PROFIBUS Networks
  • Configure CP342-5 for Communication connections
  • Configure and troubleshoot S7 connections
  • Configure and troubleshoot Send/Receive connections
Soort Face-to-face-training
Duur 5 dagen
Taal en

Inhoud

  • Communication Techniques Used in Automation Engineering
  • Technology of PROFIBUS
  • Transmission media for PROFIBUS
  • Testing Copper Bus Cables using the BT200
  • Configuration of a CPU as a PROFIBUS DP Master
  • PROFIBUS DP Slaves
  • Troubleshooting in a PROFIBUS DP System
  • Configuration of a PROFIBUS DP/DP Coupler
  • Configuration of Intelligent Slaves and Slave to Slave Communication
  • Configuration of a CP342-5 as a DP slave and DP Master
  • Data Communication with PROFIBUS using S7 Connections and FDL Connections
  • Each of the above topic areas are backed up by practical exercises using a system model, consisting of the S7- 300 automation system, the ET200S distributed peripheral, the ET200M distributed peripheral and a conveyor model. Working examples are provided and tested out during the course.
  • Each of the above topic areas are backed up by practical exercises using a system model, consisting of the S7- 300 automation system, the ET200S distributed peripheral, the ET200M distributed peripheral and a conveyor model. Working examples are provided and tested out during the course.

Vereiste voorwaarden

  • The ability to use a MS Windows PC (2000/XP), keyboard and mouse to include opening and closing programs, locating files, copy and paste objects /data (text, etc). Drag and drop files, objects/data (text, etc). Use of menus and multi-menus, manipulation of windows within a multi-window environment. Use of MS Windows Help.
  • Must have attended either ST-PRO1 or ST-SERV1 and ST-SERV2.

Opmerking

  • This training course is not appropriate for trainees using S7-200, S7-1200 or S7-1500 based systems. For more information concerning details of S7-200, S7-1200 or S7-1500 training contact Siemens Industry Training on 08458 507600 or our website at www.siemens.co.uk/sitrain.
  • Course Duration - 5 Days

Prijs

2.540 GBP

Downloads

Feedback van deelnemer

We vragen de deelnemers aan onze training om deze aan de hand van een aantal criteria te evalueren. Wij publiceren het gemiddelde van hun antwoorden over "algemene tevredenheid" ter informatie.

full starfull starfull starfull starfull star (4,8 van 5 voor 2 beoordelingen)
Contact