In this three day instructor-led course the participants become acquainted with the internal mechanisms and details of WinCC OA. Typical subjects are: debugging, performance, communication between the managers and scripting “Do’s and Don’ts”. To derive a maximum benefit a current customer project is used as basis for discussion to show and discuss the used mechanism. Further subjects (like WinCC OA Add Ons or special functions) can be arranged previously with the trainer.
Doelen
On completion of this course the trainee will have a deeper knowledge about the internal mechanisms of WinCC OA and therefore he will be able to handle more complex WinCC OA applications, including the functionalities of the chosen and trained WinCC OA add-on modules.
Soort
Face-to-face-training
Duur
3 dagen
Taal
en
Inhoud
Explanation of all configs in detail
Project structure (use of sub projects, config files hierarchy)
Review and discussion of a distinct customer project (DPTs, configs, value archive configuration, graphical objects, CTRL-scripts – “Do’s and Don’ts”)
Analysis Tools: Reports, Debug flags, messages, CTRL script debugger, etc.
Up to two WinCC OA add-on modules may be chosen by the participants (depending on the remaining time). Available functional modules: CNS (Common Name Service), Ultralight Client / Script wizard, Web Client, Web Server, MS Excel Report, Recipes, Scheduler, Redundancy, Distributed Systems, DRS (Disaster Recovery System), Communication Centre, Driver (S7 and others), RDB (Oracle archiving), CTRL-ADO interface, APM (Advanced Playback Manager), Mass configuration / Multilanguage, Object Design, AMS (Advanced Maintenance Suite)
Vereiste voorwaarden
Participating trainees should be PC literate (MS Windows, keyboard and mouse skills), have PLC and network knowledge. A basic knowledge of programming is advantageous. Trainees must have previously attended the “Certified WinCC OA Basic Training Course” (ETM-WinCCOABAS). Trainees should bring a suitable laptop. A training copy of the WinCC OA software will be provided for the duration of the course if needed. A minimum specification for this PC is detailed in the note below.
Opmerking
Note: The minimum hardware and software requirements for the PC the trainee should bring to the course is:
Processor Pentium IV 1,6 GHz (or better)
RAM 1GB
HDD >1 GB free disk space
Graphic 1280 x 1024
Input Keyboard and mouse
Media DVD-ROM
Operating system Windows 7, Windows 2008 Server, Windows XP, Linux RHEL5.8, Open Suse 12.1, Sparc Solaris 10
Optional Software: Microsoft Excel 2007 / 2010 (32 bit)
Other courses that are available can be seen on the