Dashboard personale

Regarding the offering of SITRAIN in your region, please use the contact information published on the websites of the SITRAIN regions.

|
  1. Siemens Training Belgium
  2. Others
  3. SD-SIMOPRO - Descrizione

SIMOCODE pro Engineering and Commissioning (SD-SIMOPRO)

  • You will get an overview of the extensive application possibilities including the fail-safe function of these devices, learn to use the test and diagnostic function as well as to master the connection to PROFIBUS / PROFINET.

Obiettivi

  • The aim of the training is to get to know the devices and the functionality of the SIMOCODE pro system.
Tipologia Corso in aula
Durata 2 giorni
Lingua en, nl

Gruppo target

  • Programmers
  • Commissioning engineers
  • Project engineer
  • Maintenance personnel
  • Service personnel

Contenuti del corso

  • SIMOCODE pro device range (current acquisition modules, basic device, expansion modules, fail-safe digital modules, operator module, accessories)
  • SIMOCODE pro functions (motor protection and control functions, monitoring and diagnostic functions, logic functions)
  • Parameterization and diagnostics with SIMOCODE ES
  • Communication (connection via PROFIBUS DP / PROFINET to SIMATIC S7)
  • Introduction to SIMOCODE pro Safety
  • Migration of a reversing starter parameter set from SIMOCODE ES 2007 to TIA Portal
  • Practical exercises using the example of the reversing starter control function (parameterization with SIMOCODE ES, test and diagnostic functions)

Prerequisiti partecipante

  • Basic knowledge of switching and control technology required.
  • Basic knowledge of automation technology desirable.

Costo

940 EUR

Download

Feedback partecipante

Chiediamo ai partecipanti al nostro corso di valutarlo sulla base di un gruppo di criteri. Pubblichiamo il loro feedback medio sulla “soddisfazione globale” per vostra informazione.

full starfull starfull starfull star empty star (4,0 di 5 per 5 valutazioni)
Contatto