Dashboard personale

Regarding the offering of SITRAIN in your region, please use the contact information published on the websites of the SITRAIN regions.

Hybrid motor starter SIRIUS 3RM1 (WT-LV3RM1)

  • Start-up with a small footprint: SIRIUS 3RM1 Motor Starters – multifunctional with a width of just 22.5 mm. Because every inch counts in a control cabinet. The WBT imparts deeper knowledge about the topic and provides some general information.

    The SIRIUS 3RM1 Motor Starters are designed for installation in control cabinets and require minimal space: They combine the functionality of contactors and overload relays in a width of just 22.5 mm. In addition, thanks to their use of hybrid switching technology, they have all the benefits of the relay and semiconductor technology in a single device, which increases their cost-effectiveness. The motor starters make your work easier by offering easy adjustment of motor current, minimal wiring costs, and fast troubleshooting.

Obiettivi

  • The learned contests of this WBT serve as a basis for further WBTs and trainings.
Tipologia E-Learning
Durata 30 minuti
Lingua en

Gruppo target

  • Sales employees
  • Promoters
  • Planners
  • Panel builder

Contenuti del corso

  • Motor starter basics
  • Possible Applications
  • SIRIUS 3RM1 hybrid motor starters
  • Summary

Nota

  • Please use Google Chrome for optimum usage.

Download

Contatto