Dashboard personale

Regarding the offering of SITRAIN in your region, please use the contact information published on the websites of the SITRAIN regions.

SIMATIC TIA Portal Service 1 (TIA-SERV1)

  • The Totally Integrated Automation Portal (TIA Portal) forms the work environment for integrated engineering with SIMATIC STEP 7 and SIMATIC WinCC. In this first part of the SIMATIC TIA Portal service training, we teach you the handling of the TIA Portal, basic knowledge about the structure of the SIMATIC S7 automation system, configuration and parameterization of hardware, and the basics of programming. You also receive an overview of HMI, PROFINET IO, and connecting drives. You will learn to diagnose and clear simple hardware faults and software errors. You will thus be capable of reducing downtimes in your plant. You can deepen your theoretical knowledge with numerous practical exercises on a TIA system model. This consists of a SIMATIC S7 automation system, ET200 distributed I/O, Touchpanel, drive, and a belt model.

Obiettivi

  • After attending the course, you can do the following:
    • Understand the fundamentals of interaction of the TIA components
    • Reliably operate the "TIA Portal" engineering platform
    • Understand, change, and expand small STEP 7 programs
    • Configure, parameterize, and exchange SIMATIC S7 modules
    • Diagnose and fix simple hardware faults using the wiring test
    • Diagnose and fix simple program errors using the status block
    • Perform simple commissioning of TIA components
  • You can deepen your theoretical knowledge with numerous practical exercises on a TIA system model. This consists of a SIMATIC S7-1500 automation system, ET200SP distributed I/O, Touchpanel TP700, drive SINAMICS G120 and a belt model.
Tipologia Corso in aula
Durata 5 giorni
Lingua de, en, fr, nl

Gruppo target

  • Service personnel
  • Operators, users
  • Maintenance personnel

Contenuti del corso

  • Overview and significant performance characteristics of the SIMATIC S7 system family
  • The components of the TIA Portal: STEP 7, WinCC, communication
  • Program execution in automation systems
  • Binary and digital operations in the function block diagram (FBD)
  • Setup and assembly of the automation system
  • Addressing and wiring the signal modules
  • Hardware and software commissioning of the SIMATIC S7 automation system with the TIA Portal
  • SIMATIC S7 hardware configuration and parameterization
  • Presentation of a Touchpanel
  • Presentation of the drive
  • Setup and parameterization of PROFINET IO
  • Saving and documentation of the implemented program changes with the TIA Portal
  • Deeper understanding of contents through practical exercises on TIA system model

Prerequisiti partecipante

  • Basic knowledge of automation technology
  • You can use the available online entry test to ensure that the selected course matches your area of expertise.

Nota

  • In this course you will work with SIMATIC S7-1500 and software SIMATIC STEP 7 based on TIA Portal.
  • This is the first of two courses to prepare you for certification as a "Siemens Certified Service Technician Level 1, based on TIA Portal" (CPT-FAST1).
  • This is the first of three courses to prepare you for certification as a "Siemens Certified Service Technician Level 2, based on the TIA Portal". Both tests are modules of the "SITRAIN Certification Program".

  • As a part of your course booking you will receive free trial access to the digital learning platform: => Access to SITRAIN access
  • You have access to over 200 web-based training courses 7 days before the start of the course. The test period ends automatically 14 days after the end of the course.
  • We recommend that you complete the following learning path in preparation for your booked face-to-face course:
  • => Access to the curriculum "Automation Basic"

Costo

2.175 EUR

Download

Feedback partecipante

Chiediamo ai partecipanti al nostro corso di valutarlo sulla base di un gruppo di criteri. Pubblichiamo il loro feedback medio sulla “soddisfazione globale” per vostra informazione.

full starfull starfull starfull star half star (4,5 di 5 per 26 valutazioni)
Contatto