Dashboard personale

Regarding the offering of SITRAIN in your region, please use the contact information published on the websites of the SITRAIN regions.

Wireless LAN in Industrial Networks (IK-IWLANS)

  • In industrial environments, WLAN is exposed to more extreme conditions, such as temperature fluctuations, humidity, dust, etc. In addition, a high-degree of reliability and performance is expected from these systems. At the same time, these industrial WLAN networks (IWLAN for short) provide a great deal of flexibility for companies in the implementation of complex applications indoors and outdoors. Thus, with Safety Integrated, applications can also be wirelessly implemented and seamlessly connected to Industrial Ethernet with PROFINET components.
    The course teaches the configuration, planning, and operation of IWLAN, also in interaction with real-time-capable systems. To ensure that the theoretical knowledge can later be implemented, we value in-depth practical exercises during the training.

Obiettivi

  • At the end of the course, you will know the requirements for wireless solutions in industrial networks. You will learn the fundamentals and knowledge required to plan, implement and support for plain mobile networks.
Tipologia Corso in aula
Durata 3 giorni
Lingua en

Gruppo target

  • Decision makers, Planners, Sales personnel, Configuring engineers, Operators, Users, Programmers, Commissioning engineers, Engineering personnel, Project engineers, Maintenance personnel, Service personnel, Industry: COOs, IT: CIOs, network planners and administrators

Contenuti del corso

  • Comparison and coexistence of different wireless technologies
  • Theoretical fundamentals of wireless technology
  • Introduction to the WLAN access procedures
  • Security and high date rates in WLAN
  • Planning and configuration of different radio links
  • Planning and configuration of RCOAX radio networks with iPCF
  • Planning and configuration of free radio networks with iPCF-MC
  • Comprehensive exercises using the SCALANCE W product line

Prerequisiti partecipante

  • You should have basic knowledge of the topic "Ethernet" and should be familiar with topologies, transfer processes, addressing, data transport and understand the associated technical vocabulary. It is also helpful if you are familiar with the principles of operation of routers, switches, hubs and and the OSI reference model. Basic knowledge of SIMATIC S7 and knowledge from the ST-PRO2 or ST-SERV2 courses is desirable.

Nota

  • Certification
  • After the training course, you have the opportunity to become certified as "Siemens Certified Professional for Industrial Networks - Wireless LAN". The certification examination takes place at the end of this training. As an option, the examination may be taken at a later time.
  • Please note that before the examination you have to identify yourself by showing a valid photo identification

Costo

1.800 EUR

Download

Feedback partecipante

Chiediamo ai partecipanti al nostro corso di valutarlo sulla base di un gruppo di criteri. Pubblichiamo il loro feedback medio sulla “soddisfazione globale” per vostra informazione.

full starfull starfull star empty starempty star (2,7 di 5 per 7 valutazioni)
Contatto