In this face-to-face course you will learn how to create a PCS neo compliant fail-safe application with CFC, experiencing a perfect combination of theory and practical exercises.
The theoretical parts of the training are supported by practical exercises. These are carried out on CPU 410-5H automation systems with fail-safe communication (PROFIsafe) and fail-safe signal modules based on the ET 200SP HA.
Obiettivi
After attending the training, you can do the following:
Raise your awareness of the Machinery Directive and relevant standards
Select and configure fail-safe hardware according to your functional safety requirements
Commission fail-safe SIMATIC controllers
Configure safety-related functions and determine and set safety-relevant times
Perform diagnostics and troubleshooting in fail-safe systems and programs
You will deepen your theoretical knowledge through practice-oriented exercises in our training rooms with real hardware and the required engineering station.
Tipologia
Corso in aula
Durata
3 giorni
Lingua
en
Gruppo target
Project managers, project staff
Programmer
Commissioning engineers, configuration engineers
Contenuti del corso
Functional safety basics from IEC 61508 and IEC 61511
LOPA (Layer of Protection Analysis) and SIF (Safety Instrumented function)
System architecture and diagnostics in safety components (Hardware, software and communication)
Overview about F-Hardware
Parameter in HW-Configuration (safety mode, sensor evaluation, addressing, monitoring time "Wiring and Voting")
Safety program (Acknowledgement, voting blocks, block types)
Calculate and adjust F-times using neoftime.xlsm (reaction- and monitoring time)
Prerequisiti partecipante
General basic knowledge of process control technology
Independent work with SIMATIC PCS neo
- Experience in engineering and operating visualization with PCS neo (OS)
- Experience in configuring the hardware, as well as programming in CFC with PCS neo (AS)
We recommend attending the SIMATIC PCS neo system course "NEO-BASIC". Alternatively, there is the option of booking our hybrid training variant as a Learning Journey, which can be ideally integrated into the daily business. The Learning Journey
"NEO-SYS-LJ" consists of guided live modules with a trainer and upstream self-study modules.
Nota
- Course language is English
After completing the "SIMATIC PCS neo Safety (NEO-SAFETY)" training, you can take the optional theory test:
In this theoretical course assessment we request the taught content and the learning objectives from the “PCS neo Safety” training.
After passing the test, you will receive a confirmation of successful participation in the training. This is one of the requirements for the further certification path at TÜV.
Included in the course price:
Free access to the digital learning platform SITRAIN access – starting one week before the start of the course until two weeks after the end of the course. With the Learning Membership, you can deepen or repeat the content of this Learning Event as well as continue your education on other interesting topics.