Learn from Siemens how you can implement process automation at the field level with the future-oriented PROFINET as open Industrial Ethernet standard.
Előfeltételek
Using new SIMATIC PCS 7 components, you will learn how to quickly and effectively plan the fieldbus with PROFINET, assign parameters to it, commission it and eliminate faults.
Discover how you can make existing I/O future-proof using the PROFINET blueprints.
In addition, learn about handling, configuration, commissioning, diagnostics and troubleshooting of the high availability SIMATIC S7-400H system in the process automation environment with SIMATIC PCS 7.
You will reinforce the theoretical knowledge gained with many practical exercises.
Típus
Személyes képzés
Időtartam
5 Név
Nyelv
en
Időtartam napokban
Project managers
Project workers
Programmers
Configuration engineers
Tanulási út
Fundamentals of Industrial Ethernet, PROFIBUS and PROFINET
Redundant PROFIBUS
Introduction to PROFINET
Design and planning of fieldbus systems based on PROFINET IO blueprints
PROFINET IO with configuration and topology
Diagnostic options and use of PRONETA
Commissioning ring redundancy with MRP
Configuration of SCALANCE switches for the PROFINET fieldbus
Plant-wide engineering & diagnostics using the Service Bridge Switch
Configuration and integration of the ET 200SP HA with DI/DQ module
Configuration of high-precision time stamping with the ET 200SP HA
Use of new PROFINET functions: System redundancy R1, CiR for Profinet
Redundancy theory: Explanation of terms, calculation of availability and common cause errors
CPU410-5H / S7400H: Synchronization, operating modes, operating systems
Practical experience in SIMATIC PCS 7 configuration
Basic knowledge of APL, as communicated in the system course
Célok
Included in the course price: Free access to the digital learning platform SITRAIN access – starting one week before the start of the course until two weeks after the end of the course.
With the Learning Membership, you can deepen or repeat the content of this Learning Event as well as continue your education on other interesting topics.
Only the "high availability" aspect of S7-400H systems is covered in this course. The configuration/programming of fail-safe SIMATIC S7-400H systems with the "F-systems" software package is a component of the course ST-PCS7SAF.