SIMOVE is the standardized system platform for AGV applications and solution of Siemens.
The SIMOVE system comprises the use of standard automation and drives components and tailored software tools and libraries.
SIMOVE enables system flexibility and scalability thanks to a modular architecture and open interfaces.
This online module includes the SIMOVE ANS+ software for laser-based navigation.
Előfeltételek
Receiving basic theoretical and practical knowledge for the laser-based navigation system SIMOVE ANS+.
Típus
Webinárium
Időtartam
2,5 Név
Nyelv
en
Időtartam napokban
Commissioner
AGV programmer
Maintenance personell
Operator
Tanulási út
Product version: SIMOVE ANS+ V2.1
SIMOVE ANS+ (Advanced Navigation System Plus) with the ANS+ Engineering Tool
Terminology and system description
Laser commissioning
Feature-based map engineering
Virtual path engineering
Parameterization of features for position determination
Obstacle avoidance
Free path planning via coordinates
Included in the course price: Free access to the digital learning platform SITRAIN access – starting one week before the start of the course until two weeks after the end of the course. With the Learning Membership, you can deepen or repeat the content of this Learning Event as well as continue your education on other interesting topics.
The Learning Membership starts 7 days before the start of the course and ends 14 days after the end of the course. During this period, you have access to all of the more than 480 web-based trainings available.