My Dashboard

Customer information

Building automation
Tomas Wahlström

tel: +46 (70) 8719741

Industri Automation
Therése Fagerström
tel: +46 (8) 728 14 48

Webmaster

|
  1. Industriautomation
  2. Simatic TIA Portal
  3. TIA-SERV2 - Description

Simatic TIA Portal service 2 för plc (TIA-SERV2)

  • The Totally Integrated Automation Portal (TIA Portal) forms the work environment for integrated engineering with SIMATIC STEP 7 and SIMATIC WinCC. The second part of the SIMATIC TIA Portal service training is based on the knowledge of the TIA Portal gained in the SIMATIC TIA Portal service 1 course, including SIMATIC STEP 7, HMI, connection of drives, and PROFINET IO. You will expand your troubleshooting and error correction knowledge using the TIA Portal diagnostic tool in the commissioning and productive phase. Alarms are displayed on an operator control and monitoring system. You will learn about the included test functions for controlling programs in Structured Control Language (SCL). You will implement a sequence control in SIMATIC S7-GRAPH and integrate the analog value processing. You will thus be able to adapt your plant to new demands and to reduce downtime.

Objectives

  • After attending the course, you can do the following:
    • Understand the interaction of TIA components
    • Understand, adapt, and expand given STEP 7 programs, including with step sequences and analog value processing
    • Systematically diagnose and correct hardware and software errors in the SIMATIC S7 automation system with the diagnostic tools of the TIA Portal engineering portal
    • Use the test functions in Structured Control Language (SCL)
    • Perform specific commissioning of TIA components
    • Adapt your WinCC configuration to new requirements through small modifications or extensions
    • You can deepen your theoretical knowledge with numerous practical exercises on a TIA system model. This consists of a SIMATIC S7 automation system, ET 200 distributed I/O, Touchpanel, and a belt model.
Type Face-to-face training
Duration 4 days
Language sv

Target Group

  • Maintenance personnel
  • Service personnel
  • Operators

Content

  • Hardware diagnostic functions of the TIA Portal in the SIMATIC S7 automation system
  • Software diagnostic functions of the TIA Portal in the SIMATIC S7 automation system
  • Possible applications of various block types (function (FC), function block (FB), organization block (OB), data block (DB))
  • Principles of analog value processing
  • Sequence control with S7-Graph
  • Commissioning of distributed I/O on PROFINET IO
  • Alarm configuration in WinCC
  • Parameterization of the drive
  • Test functions in Structured Control Language (SCL)
  • Deeper understanding of contents through practical exercises on the SIMATIC S7-1500 system model

Prerequisites

  • SIMATIC S7 knowledge corresponding to TIA-SERV1 and practical experience in using the knowledge.
  • You can use the available online entry test to ensure that the selected course matches your area of expertise.

Note

  • Utbildningen genomförs på svenska med material på engelska. De praktiska övningarna genomförs på Simatic S7-1500, ET 200SP distribuerade I/O och touchpanel TP700.
    • Sinamics G120 med startdrive är med i mån av tid och intresse från deltagare.

Fee

23,300 SEK

Downloads

Participant feedback

We ask the participants in our training to evaluate it on a set of criteria. Their average feedback on the “overall satisfaction” we publish for your information.

full starfull starfull starfull star half star (4.3 of 5 for 39 ratings)
Contact