Mi dashboard

Regarding the offering of SITRAIN in your region, please use the contact information published on the websites of the SITRAIN regions.

|
  1. MFC Courses
  2. MFC-G13S12 - Descripción

Training - SINAMICS G130 & S120 (MFC-G13S12)

Objetivos

  •  
    • This training course shows you how to adapt the parameter settings & use of hardware / software options to diagnose the drive. It also gives you the opportunity to broaden your technical skills and troubleshoot the drive system quickly to reduce downtime in the plants
    • After the course you will be able to read and understand operating parameters. In the event of a fault, you can carry out a target-oriented troubleshooting. You will also be able to back up data using the STARTER PC program
Modalidad Curso presencial
Duración 5 días
Idioma en

Dirigido a

  • Users, Commissioning / Service / Maintenance Engineers

Contenido

  • Getting familiar with hardware, wiring diagrams and features:
    • Control Units
    • Chassis module (AC-AC/ DC-AC)
    • CIM
    • Power block
    • Line infeed & Motor module of S120
    • Option boards, Terminal modules, Sensor modules.
    • Motors, encoders, and interfaces
    • Operator panels: BOP 20, AOP 30
    • Block Diagram, Terminal & Wiring Details
    • Line-side & Load-side components
  • Setting of Drive Parameters & I/O Assignment:
    • Basic Start-Up Procedure & operating with BOP20 / AOP30.
    • BICO Technology concept & different interfacing options.
    • Commissioning & Parameterization using STARTER software.
    • Online connection via Profibus or Profinet.
    • Configuration procedure with drive object concept.
    • Drive CLiQ Component Interconnection with Topology Concept.
    • Motor ID/Optimization
  • Diagnostics & Troubleshooting:
    • Hardware
    • LED diagnostics
    • Cold testing
    • Diagnostics using operating panel
    • Software
    • Fault Memory and Fault Diagnostics
    • Service function -Trace
    • Control & Status Word
    • Missing Enables & Interconnections
    • Inverter Checking
    • Project Backup using CF card & Software tool
    • FW & Project Upgradation
  • Maintenance & Service:
    • Procedure for replacement & handling of hardware (Power Block, Power Module, Drive CLiQ components, CIM & Control Unit)
    • Procedure for FAN replacement of Chassis & Block size module
    • Maintenance for chassis format components. (Dust deposit, ventilation cable & screw terminals)
    • Procedure for forming DC link capacitors
    • Precautions regarding ESD while handling electronic cards
  • FAQs:
    • Important Parameters
    • Frequently occurred faults
  • HANDS ON:
    • Exercises defined based on topic explained
    • Hands-on practice on training kit

Prerrequisitos

  •  
    • Engineers in Electrical / Electronic Engineering with Power Electronics Background

Nota

  • TECHNICAL REQUIREMENT (ONLY FOR ONLINE TRAINING):
    • A Desktop or laptop with Windows 7/10 OS and a stable internet connection. (We recommend a data transfer rate of 5 Mbit/s.)
    • Microsoft Team platform for technical presentations.
    • TeamViewer platform for Hands-on.

Costo

45.000 INR

Descargas

Encuesta

Pedimos a los participantes su retroalimentación sobre los cursos en base a una serie de criterios. Les mostramos el resultado de la encuesta “Satisfacción global” .

full starfull starfull starfull starfull star (4,7 de 5 para 13 clasificaciones)
Contacto