Our PAL seminars teach the use of PAL CNC examination controls with a 3D machine room and machining simulation. The CNC training in DIN/ISO code is comprehensively covered.
Currently, three seminars are being offered, which build on each other at least partially. The seminars introduce the application of the software components of the training software TopCNC-Suite.
Overview to this seminar:
Robot Programming (Handling)
Multichannel Technology
Modalidad
Entrenamiento en línea
Duración
5 días
Idioma
en
Dirigido a
Vocational school teachers
Trainers in industry and trade
Contenido
Structure and function of the CNC manufacturing cell
Operation of a 6-axis articulated robot for workpiece handling
Coordinate systems and axes of a 6-axis articulated robot
Gripper systems and workpiece pallets in the simulator
Horizontal and vertical gripping of workpieces
Overview of basic M-commands for handling robot and machine tool
Simplified programming through macro programs for robot positioning
Parameter programming
Mathematical calculations/functions for determining positions when gripping workpieces
Multi-channel programming – interaction between robot and CNC machine
Programming for synchronizing the control sequence between robot and CNC machine
Collision consideration between robot and machine
Prerrequisitos
SINUMERIK PAL-Seminar A
SINUMERIK PAL-Seminar C (recommended)
Nota
Available as in-person seminar (in german language only), online seminar and on request as on-site training.