Mi dashboard

Regarding the offering of SITRAIN in your region, please use the contact information published on the websites of the SITRAIN regions.

|
  1. SITRAIN Canada
  2. SINUMERIK CNC Automation System
  3. NC-84DPL-M - Descripción

SINUMERIK 840D PL Maintenance (NC-84DPL-M)

  • This course is for maintenance personnel of CNC machines that utilize the SINUMERIK 840D / 810D controls, using the MMC-103 or PCU-50 Operator Interfaces. Personnel using the MMC-100.2 or HT-6 Operator Interfaces are urged to contact Siemens Customer Training prior to enrolling in this class.

Objetivos

  • Upon completion of this course, the student shall be able to:
  • Edit and store machine data.
  • Back-up and restore control data to the internal hard drive.
  • Back-up and restore PLC program data to the internal hard drive.
  • Back-up and restore data to an external data medium.
  • Diagnose problems using Siemens generated alarm displays.
  • Use on screen help functions to help diagnose alarm
  • related problems.
  • Understand the hardware configuration.
  • Access and utilize major operating areas of the control.
Modalidad Curso presencial
Duración 4,5 días
Idioma en

Dirigido a

  • This course is for maintenance personnel of CNC machines that utilize the SINUMERIK 840D / 810D
  • controls, using the MMC-103 or PCU-50 Operator Interfaces. Personnel using the MMC-100.2 or HT-6
  • Operator Interfaces are urged to contact Siemens Customer Training prior to enrolling in this class.

Contenido

  • 1.Operations
    • Overview of main operating modes
    • Overview of operator areas
    • Functions of operator and machine control panel keys
    • Navigation in the area SERVICES
    • Navigation in the area DIAGNOSIS
    • Navigation in the area START-UP
    • Specialized operating modes
    • Back-up of tool and work zero offsets using Siemens installed editors
  • 2. Data back-up and restoration
    • Backup of control and PLC data to internal hard drive
    • Back-up of control and PLC data to external data medium
  • 3. Diagnostic functions
    • Fault diagnosis using Siemens generated alarms
    • Fault diagnosis using LED displays of E/R module and NCU module
  • 4. Hardware overview
    • Supply Infeed Module
    • NCU module
    • 611-D Drive Module

Prerrequisitos

  • MS Windows Expertise

Costo

3.920 CAD

Descargas

Contacto