A reliable, robust network is the backbone of any modern industrial enterprise. Since the network requirements can change over the life cycle of a plant, or other application, the diagnostics and optimization of the network are extremely important tasks. Even during planning stages, various aspects regarding the functionality and diagnostic capability have to be taken into account. For instance, clear network documentation, knowledge of enhanced functionalities of modern switches and routers, as well as up-to-date tools for the operation of networks are imperative for diagnostics and optimization.
Using practical examples, participants of this course will learn how to diagnose typical error causes in industrial networks, and determine how to prevent them or minimize their impact with the aid of enhanced device functions. You will be trained to secure administrative access to the components, and to restrict access to the network itself.
You can deepen your theoretical knowledge with numerous practical exercises on products from the SCALANCE product line.
Objetivos
After attending this course, participants are able to diagnose and optimize industrial networks. Participants will also be familiar with the available tools and functions which can be used to ensure the required performance, availability and security of the network.
Modalidad
Curso presencial
Duración
3 días
Idioma
en
Dirigido a
technical Sales Personnel
Plant Engineers
Control Engineers
System Engineers
Commission Engineers
Application Engineers
Service and Maintenance Personnel
Operations or IT Network Engineers
Facility Managers
Contenido
Introduction to basic tools such as terminal access and network analysis tools, as well as applications for time synchronization and logging of event messages
Basics of a professional network layout
Network analysis for troubleshooting
Detection and prevention of physical errors
Detection and prevention of Ethernet errors
Identification and fulfillment of security requirements
Detection and prevention of overload situations
Optimization of convergence times
Comprehensive exercises
Practical exercises
Prerrequisitos
Knowledge in accordance with the course "Switching and Routing in Industrial Networks":
Participants must be very familiar with topologies, transmission methods, addressing and transport of data in industrial networks, and ideally possess practical experience in the field of industrial networks.
To prepare for the training, please work through the WBT Data communication with Industrial Ethernet.https://support.industry.siemens.com/cs/document/109815734/web-based-training-data-communication-with-industrial-ethernet?dti=0&lc=en-WW
Nota
Certification (Siemens CEIN-LEVEL):
Following the training, there is an option of taking a certification test. This test is part of the certification to become a "Siemens Certified Expert for Industrial Networks", which consists of several individual tests.
Please note that before the examination you have to identify yourself by showing a valid photo identification.