Standardization in TIA portal for more efficiency and error-free machines
SiVArc option of automatic visualization generation
Modalidad
Curso presencial
Duración
3 días
Idioma
en
Dirigido a
Programmers
Solution engineers
Configuration engineers
Commissioning engineers
Project planners
Project designers
System integrators
Contenido
Introduction to digitalization
• Digitalization - Industry 4.0
• Impact of digitalization on current business models
• Brief on user scenarios of digitalization
Standardization - on the way to digitalization
• Advantages of standardization of PLC software
• Possibilities for implementing a standard
• Structuring the machine/system in individual functions/subfunctions as a basis
• Re-usability of program parts (according to IEC 61131 and Programming Guidelines)
• Creating a Styleguide and automatically testing it
• Block modularization and automatically testing it
• Working correctly with libraries
• Creating a company library
SiVArc – option for automatic visualization generation
• Demands on the PLC project in terms of standardization and structuring
• Planning an automatic visualization
• Automatic screen generation
Layoutting
Navigation
Extended positioning
Overflow screens
Creation of pop-ups
• Troubleshooting and analysis of the generated visualization
HANDS ON
• Application example-based exercises after each topic.
SOFTWARE VERSION
• STEP7 TIA Portal v16 Professional
• WinCC Comfort/Advance/Professional TIA Portal v16
• TIA portal options/required tools:
Test Suite
SiVArc
Prerrequisitos
Basic know how about automation technology is must
Basic knowledge of electrical technology and digital electronics
SIMATIC S7-1500 Basic course is highly recommended
Nota
TECHNICAL REQUIREMENT
• SIMATIC S7-1500 training kit with comfort HMI panel
• Laptop or computer system with following configuration (recommended), with SIMATIC STEP 7 Professional and WinCC & comfort,Advance,Professional with TIA Portal v16 installed:
Hardware / software Requirement
• Processor Intel® Core™ i5-6440EQ (up to 3.4 GHz)
• RAM 16 GB (32 GB for large projects)
• Hard disk SSD with 50 GB free storage space
• Network 1 Gbit (for multi-user)
• Monitor 15.6" full HD display (1920 x 1080 or more)
• Operating system Windows 7 (64-bit), Windows 10 (64-bit), Windows Server (64 bit)
• Additional TIA portal options to be installed/required tools: