Mi dashboard

Regarding the offering of SITRAIN in your region, please use the contact information published on the websites of the SITRAIN regions.

Siemens SIMATIC S7 TIA System Course [English] (TIA-PRO1EN)

  • Basic knowledge of the SIMATIC S7 PLC automation system with TIA Portal and the Engineering software STEP7, WinCC.

Objetivos

  • Combined course SIMATIC S7 Systemcourse 1A+1B TIA-Portal in English.
  • SIMATIC S7 Systemcourse 1A
  • In this course you will learn the basics of the Automating system SIMATIC S7 and the Engineering software STEP7, WinCC and TIA portal. All subjects are tested with practical exercises using a SIMATIC S7-1500, an HMI Panel and conveyor model. After the course you are able to commission a SIMATIC S7 system and test the programs.
  • SIMATIC S7 Systemcourse 1B
  • In this course you will learn to use the maintenance, test and diagnostic tools of the STEP 7 PLC programs. With the explained functions you are able to write, change, load into the PLC and test programs. All subjects are tested with practical exercises using a SIMATIC S7-1500, an HMI Panel and conveyor model.
Modalidad Curso presencial
Duración 5 días
Total course is [2+3]= 5 days. [S7SYSTIA1A+S7SYSTIAB= S7SYS-ENG]
Idioma en

Dirigido a

  • Programmers, Commissioning and maintenance personal

Contenido

  • SIMATIC S7 Systemcourse 1A
  • The subjects is this course are:
  • - Introduction SIMATIC S7 and SIMATIC STEP7 TIA portal
  • - Configuration of systems and networks to access the PLC via the PC
  • - Creating TAG lists
  • - Structuring the program using the correct program blocks
  • - Using Binairy instructions to create programs
  • - Programming a Human Machine Interface (HMI)
  • - Timers and Counters
  • - functions of the device configuration
  • - test tools for the program

  • SIMATIC S7 Systemcourse 1B
  • The subjects is this course are:
  • - Commisiong remote I/O with Profibus DP and Profinet IO
  • - data types and related function
  • - programming parameter assignable Functions (FC) and using temperary variables
  • - programming parameter assignable Function blocks (FB) and using static variables
  • - data blocks
  • - using analog in- and output signals
  • - test and diagnostic tools for soft- and hardware
  • - Programming a Human Machine Interface (HMI)
  • - introduction programming language SCL
  • - introduction programming language GRAPH

Prerrequisitos

  • Basic knowledge of industrial automation.

Nota

  • Exercises are tested with a S7-1500 system.

Descargas

Contacto