Mi dashboard

Regarding the offering of SITRAIN in your region, please use the contact information published on the websites of the SITRAIN regions.

|
  1. Automation
  2. SIMATIC NET
  3. AS-TNTW - Descripción

Networking on Profibus/Profinet with TIA Portal V15.1 (AS-TNTW)

  • Networking on Profibus/Profinet with TIA Portal V15 - AS-TNTW

Objetivos

  • This Course is designed for Engineers working in the field of Automation and not exposed to the field of SIMATIC Net.
Modalidad Curso presencial
Duración 3 días
Idioma en

Dirigido a

  • Developer, Users, Commissioning / Service / Maintenance Engineers

Contenido

  • • Introduction to PROFINET communication
  • • Intelligent device configuration with S7 1500/1200
  • • Shared Device
  • • MRP,PN-PN coupler
  • • Open User Communication with S7 1500/1200
  • • Modbus RTU,TCP with S7-1500/1200
  • • OPC UA in S7 1500/1200
  • • PLC-Drive Communication
  • • Sm@rt client, HTTP Communication in HMI

Prerrequisitos

  • The participant should be Engineers, knowledgeable about PLC and programming language in STEP 7 V15

Nota

  • Participants will be able to configure, various Profinet networking option like I device, Open user communication, Ring topology, Modbus (RTU&TCP) with PLC’s as well as HMI networking options like sm@rt client and HTTP communication in HMI

Costo

16.500 INR

Descargas

Encuesta

Pedimos a los participantes su retroalimentación sobre los cursos en base a una serie de criterios. Les mostramos el resultado de la encuesta “Satisfacción global” .

full starfull starfull starfull starfull star (4,8 de 5 para 13 clasificaciones)
Contacto