Mi dashboard

Regarding the offering of SITRAIN in your region, please use the contact information published on the websites of the SITRAIN regions.

|
  1. Automation
  2. SIMATIC NET
  3. AS-NTW - Descripción

Networking on Profibus/Profinet with V5.6 (AS-NTW)

Objetivos

  • This Course is designed for Engineers working in the field of Automation and not exposed to the field of SIMATIC Net.
Modalidad Curso presencial
Duración 5 días Full time
Idioma en

Dirigido a

  • Developer, Users, Commissioning / Service / Maintenance Engineers

Contenido

  • • RS 232 and RS 485 details.
  • • MPI Communication: GET&PUT and X-SEND & X-RCV
  • • Profibus–DP: DP-SEND & DP-RCV Blocks, Intelligent Slave
  • • Profibus-FDL: between CPUs of S7 family
  • • PLC to PLC communication over Industrial Ethernet
  • • Drive and PLC communication over Profibus DP network
  • • Diagnostic Tools in the Software.
  • • Introduction to PROFINET and Modbus communication

Prerrequisitos

  • The participant should be Engineers, knowledgeable about PLC and programming language in STEP 7 V5.6

Nota

  • Participants will be able to configure, Profibus – DP Communication for remote I/O’s. Participants will be able to configure, Profibus – FDL Communication between S7 CPU’s. Participants will able to understand communication over Industrial Ethernet. Participants will able to control Drive through PLC

Costo

27.500 INR

Descargas

Encuesta

Pedimos a los participantes su retroalimentación sobre los cursos en base a una serie de criterios. Les mostramos el resultado de la encuesta “Satisfacción global” .

full starfull starfull starfull starfull star (4,6 de 5 para 81 clasificaciones)
Contacto