Mi dashboard

Regarding the offering of SITRAIN in your region, please use the contact information published on the websites of the SITRAIN regions.

|
  1. Automation
  2. SIMATIC S7 TIA Portal
  3. AS-1500A - Descripción

SIMATIC S7-1500 with TIA V17 Advance (AS-1500A)

Objetivos

  • Making participants familiar/work with SIMATIC S7-1500 with STEP 7 V14, various communication with S7-1500 like Modbus TCP/IP, G120 drive Integration.
Modalidad Curso presencial
Duración 5 días
Idioma en

Dirigido a

  • Engineers in Instrumentation / Electrical / Electronics / Engineering

Contenido

  • 1. System Overview S71500, ET200SP controller, Compact CPU’s, PLC Tags, Programming Blocks; Multi Instance and Parameter Instance programming methods
  • 2. Programming of RTC, Jump instructions and using indirect addressing
  • 3. Introduction to HMI & Introduction of 2nd generation HMI
  • 4. Configure HMI Alarms, Trends, Receipe
  • 5. Troubleshooting & Trace Functionality
  • 6. Web server with user defined WebPages
  • 7. Intelligent device configuration
  • 8. CPU-CPU Communication on TCP/IP
  • 9. Modbus TCP Communication, Modbus RTU
  • 10. G120 communication with S7-1500 using Motion Control
  • 11. TIA selection tool

Prerrequisitos

  • Basic Knowledge of Automation technology/relay logic.
  • S7-1500 Basic should be attended.

Costo

55.000 INR
+18% GST

Descargas

Encuesta

Pedimos a los participantes su retroalimentación sobre los cursos en base a una serie de criterios. Les mostramos el resultado de la encuesta “Satisfacción global” .

full starfull starfull starfull starfull star (4,6 de 5 para 127 clasificaciones)
Contacto