Mi dashboard

Regarding the offering of SITRAIN in your region, please use the contact information published on the websites of the SITRAIN regions.

|
  1. Drives
  2. SINAMICS
  3. DR-G12TIA - Descripción

SINAMICS G120 With TIA Portal (DR-G12TIA)

  • SINAMICS G120 with TIA Portal

Objetivos

  • Making participants familiar with SIEMENS make AC Drive: SINAMICS G120.
  • The participants should be able to wire and power the drive, parameterize the drive for different requirements, using operator interfaces, understanding the Engineering concepts, commissioning steps and fault diagnostics in the Drive.
Modalidad Curso presencial
Duración 4 días Full Time
Idioma en

Dirigido a

  • Users, Commissioning / Service /Maintenance Engineers

Contenido

  • Discussion of modern frequency converter.
  • .. Specifications, range, features and hardware details of Sinamics G120
  • .. Block diagram of the product, terminal details
  • .. Computer assisted setup and operation (using TIA-Portal).
  • .. Parameter structure and quick commissioning procedure
  • .. BICO technology, working with programmable binary and analog inputs and outputs
  • .. Control and status word
  • .. Set point channel
  • .. Signal flow - Various control modes for Sinamics G120 and principle of vector control
  • .. Using various Data sets – CDS, DDS
  • .. Different types of Braking methods
  • .. Special functions available in various control units of Sinamics G120 family
  • .. Using Free Function Blocks
  • .. Diagnostics
  • .. Hands

Prerrequisitos

  • Engineers in Electrical / Electronics Engineering with basic working Knowledge
  • of AC Drives

Costo

22.000 INR

Descargas

Encuesta

Pedimos a los participantes su retroalimentación sobre los cursos en base a una serie de criterios. Les mostramos el resultado de la encuesta “Satisfacción global” .

full starfull starfull starfull starfull star (4,8 de 5 para 6 clasificaciones)
Contacto