Mi dashboard

Regarding the offering of SITRAIN in your region, please use the contact information published on the websites of the SITRAIN regions.

SIMATIC Programming 2 with SCL in TIA Portal (TIA-SCL2)

  • The Totally Integrated Automation Portal (TIA Portal) provides the working environment for end-to-end engineering with SIMATIC STEP 7 and SIMATIC WinCC. Select this course if you want to program SIMATIC S7-1500 using a high-level programming language. Using complex examples, we will show you the advantages offered by a high-level programming language. The course aims to inform participants about the complete language and performance scope of the Structured Control Language (SCL) development environment. During the training, you will create your own SCL programs, commission and test them.

Objetivos

  • Following the course, you will be able to:
    • Significantly reduce the amount of time spent creating and maintaining programs through the use of a high-level programming language (SCL) instead of using a Statement List (STL) as well as LAD/FBD (ladder logic/function block diagram)
    • Create, commission and test complex programs in SCL
  • You put your theoretical knowledge of a TIA system model consisting of an automation system SIMATIC S7-1500 directly into practice and thereby increase your learning success.
Modalidad Curso presencial
Duración 2 días
Idioma de, en, fr, nl

Dirigido a

  • Programmers
  • Commissioning engineers
  • Configuration engineers
  • Maintenance engineer
  • Maintenance personnel
  • Service personnel

Contenido

  • Complex data types
  • Error handling in the block
  • Handling of SCL sources
  • Create SCL blocks for optimized performance
  • Create blocks that are compatible with libraries
  • Working with array DBs
  • Working with multi-instance arrays in SCL
  • Working with tags and symbolic block names
  • Creating enclosed functions and function blocks in SCL
  • Introduction to the extended SCL command set
  • Strings and string processing in SCL
  • Use of the data types DB-ANY, ARRAY[*] & VARIANT in SCL
  • Universal block creation using indirect addressing with the help of the VARIANT data type
  • Creating, commissioning and testing your own SCL programs
  • Reinforcement of the content using practical exercises on the SIMATIC S7-1500 system model

Prerrequisitos

  • Knowledge of SIMATIC S7 based on the TIA Portal corresponding to TIA-SCL1 or extensive experience with related high-level languages such as Pascal, C or Basic. For the latter, experience with SIMATIC STEP 7 based on TIA Portal corresponding to TIA-SYSUP or TIA-PRO2 is mandatory. You must pass the available online entry test in order to register for this course. If you do not pass the test, we recommend attending TIA-SCL1 beforehand.

Nota

  • In this course you will work with the SIMATIC STEP 7 software based on TIA Portal.

Costo

940 EUR

Descargas

Encuesta

Pedimos a los participantes su retroalimentación sobre los cursos en base a una serie de criterios. Les mostramos el resultado de la encuesta “Satisfacción global” .

full starfull starfull starfull starfull star (4,6 de 5 para 14 clasificaciones)
Contacto