Mi dashboard

Regarding the offering of SITRAIN in your region, please use the contact information published on the websites of the SITRAIN regions.

|
  1. SITRAIN Brasil Catálogo
  2. Sistema Supervisório WinCC
  3. WINCC_OA-BASIC_O - Descripción

Online Training: SIMATIC WINCC OPEN ARCHITECTURE - WinCC OA Basic (WINCC_OA-BASIC_O)

  • Este curso fornecerá aos participantes o conhecimento e as habilidades necessárias para projetar e construir com sucesso uma aplicação no WinCC OA. Este curso é a base para todos os outros treinamentos/workshops do WinCC OA.
Modalidad Entrenamiento en línea
Duración 5 días
Idioma pt

Dirigido a

  • Engenheiros, técnicos e usuários do produto.

Contenido

  • WinCC OA concepts: The managers, PARA module, GEDI module
  • • Control programming
  • • Animation of graphical objects / scripting
  • • References of graphical objects
  • • Panel topology
  • • User / permission management
  • • The alert concept
  • • Alert- and event screen
  • • Data point groups
  • • (Power)-configs
  • • Complex graphical objects
  • • Multi language support
  • • Zooming and (de)cluttering
  • • History-DB
  • • Archiving and archive compression
  • • Linking to the periphery
  • • Mass-engineering of configuration data
  • • Variable trend
  • • Working with scripts and libraries
  • • Online-Backup
  • • Emergency mode
  • • Module 1 – Redundant systems: communication in WinCC OA, requirements for „Hot-Standby“ redundancy,
  • WinCC OA system in detail, redu-switching in detail, redundant LAN-connections, failure modes in redundancy, LAN-connections,
  • priorities for system switching, message logic: peripherals → WinCC OA
  • • Module 2 – Distributed systems

Prerrequisitos

  • Os participantes deverão ter conhecimentos de PC (MS Windows), ter conhecimentos de PLC e de redes. Um básico conhecimento de programação será uma vantagem.

Nota

  • O participante deverá utilizar a própria máquina, já que a instalação dos softwares é parte do treinamento. O WinCC OA suporta apenas sistemas operacionais de 64 bits! Os requisitos mínimos de hardware e software são os seguintes:
  • • Processor Intel Core i3 / i5 / i7 with 2.2 GHz or similar
  • • RAM 4 GB
  • • HDD 5GB free disk space
  • • Graphic 1280 x 1024
  • • Input Keyboard, mouse and USB-port (required)
  • • Operating system Windows 10 CB Version 20H2, LTSC Version 2019, Windows Server 2019,
  • RedHat Enterprise Linux 8 64bit, Oracle® Linux 8.3, SIMATIC Industrial OS 2.2,
  • Docker-Version 20.10.3 with Debian 10 Buster
  • • Optional VMware Cluster (HA) ESXi 7.0 Update 1*
  • (supported by all operating systems which are mentioned above)
  • • Optional software Microsoft Excel 2016, Excel 365 1912
  • (Only 32bit Excel versions can be used for the WinCC OA Excel-report.)

Descargas

Contacto