Get closer to our high accuracy and reliable smart water flowmeters!
The SITRANS FM MAG 8000 portfolio features a basic version for general water applications or an advanced version for additional functionality, network, and consumption performance (profiling).
An optional built-in IIoT Wireless Communication Module is available for remote reading of comprehensive measurement data covered by a LTE-M or NB-IoT.
Measurement data, configuration, and the built-in verification from the MAG 8000 are made accessible via the new Web Application.
Modalidad
Entrenamiento en línea
Duración
2 días 2 days (3 hours / day)
Idioma
en
Dirigido a
Users in the field of Process Instrumentation
Sales personnel
Configuring engineers
Commissioning engineers
Contenido
This training covers the main aspects of our SITRANS FM MAG8000 family:
an overview with clear application examples, guidelines to size a MAG 8000 CT, installing and mounting information, potential equalization, grounding, commissioning aspects, battery lifetime, etc.
It also covers the 3G- Module and the IIoT Wireless Communication Module.
Ordering examples using PIA Life Cycle Portal round off this course
Prerrequisitos
Basic knowledge of Process Instrumentation, specially flow technologies