In this course, SIMATIC PCS 7 users will become familiar with the possibilities of the SIMATIC PCS 7 process control software with an emphasis on the AS.
The focus is on application of the various type/instance concepts in SIMATIC PCS 7, which support efficient AS engineering, including working with process tag types and control module types, application of SFC. With the help of SIMATIC PCS 7 Logic Matrix, you will create complex interlock functions in your user program quickly and easily.
Through practical exercises put newly acquired theoretical knowledge into practice. This will increase your learning success.
After the course, you will be able to configure process automation optimally and efficiently.
Modalidad
Entrenamiento en línea
Duración
5 días Full time
Idioma
en
Dirigido a
Project manager, project staff, Technologists
Configuring engineers, programmer
Commissioning engineers
Maintainer
Contenido
Project management :
Multiproject and multiuser engineering: Configuring in the network
Update of block types in Run (TCiR)
Comparison and versioning of project versions with Version Train and Version Cross Manager
Licenses and configuration limits in PCS 7 as well as the current license model with the CPU 410-5H
Type/instance concept, process tag type and IEA :
Bulk data processing with the Import/Export Assistant (IEA) and IEA file editor
Changes to process tag type and synchronization of process tags
Adaptation of existing charts as process tags (branches)
Type/instance concepts with control modules and technological list editor :
Basics of the type concept with control module types
Configuring of control module types
Bulk data processing with the technological list editor
Variants of control modules based on optional blocks
Synchronization behavior
System layout and hardware configurationr :
Memory concept and system architecture
Important CPU settings and response to maximum cycle time violation
Updating of the HW CatLog
Time synchronization
Current redundancy concepts of PCS 7
Configuring of interlocks with the SIMATIC PCS 7 Logic Matrix :
Positioning, definition of terms and signal processing
Engineering and visualization of SIMATIC Logic Matrix
Sequential control systems with SFC types :
Calculations, state logic and state transitions in the SFC
Basics and configuring of SFC types
Change of control strategy and setpoints for an SFC instance
Application of APC Library :
Overview APC Tools in the PCS7 Libraries and APC-Examples, Controller optimization using the PID Tuner
Digitalization offerings in Process Industries
Hands on :
Exercises defined based on Topic explained.
Hands on practice.
Prerrequisitos
Completion of the PCS7 Basics course is recommended