In this course, you will learn to program the motion control functions integrated in the SIMATIC S7-1500 or S7-1200 controllers using TIA Portal. Core topics are the technology objects speed axis, positioning axis and synchronous axis with practical exercises on training devices (SIMATIC S7-1500 and SINAMICS).
Objectives
You will program the SIMATIC S7-1500 or S7-1200 controllers in TIA Portal. You will be able to precisely control the motion of axes with the integrated motion control functions.
In this technology course, you will learn step by step the benefits and the use of these functions. After each learning step, you will deepen your knowledge with hands-on programming.
After attending the course you will understand the interaction of the technological functions. You will be able to select and configure appropriate technology objects, such as speed axis, positioning axis and synchronous axis, and integrate them in your program.
Type
Face-to-face training
Duration
5 days
Language
pl
Target Group
Programmer
Commissioning engineers
Engineering personnel
Content
Overview of the S7-1500T Technology-CPU, basics of Motion Control
SpeedAxis and PositioningAxis technology objects
Programming with Motion Control instructions
Homing and traversing movements
Closed-loop control and optimization
Error messages and diagnostics
Output cam and measuring input technology object
SynchronousAxis technology object
Absolute and relative gearing
Cam dics technology object
Kinematics technology object
Interplay between Motion Control and Safety Integrated
Practical exercises on training devices with SIMATIC S7-1500(T) and SINAMICS drives
Prerequisites
Knowledge of programming in the TIA Portal (equivalent to knowledge after completion of the TIA-PRO1 or TIA-SERV2 course).
Note
Liczba miejsc jest ograniczona. Decyduje kolejność napływających zgłoszeń. Zastrzegamy sobie możliwość zmiany terminów szkoleń w zależności od liczby otrzymanych zgłoszeń.
Rezygnacja bez ponoszenia kosztów szkolenia jest możliwa na dwa tygodnie przed planowanym rozpoczęciem szkolenia.