My Dashboard


My Profile

Regarding the offering of SITRAIN in your region, please use the contact information published on the websites of the SITRAIN regions.

SICAM 8 (SICAM A8000 & SICAM S8000) - Basic & Engineering (DEVICE MANAGER) (RTU-BAEDM)

Objectives

  • The participant will develop an understanding about the productivity of the scalable automation system SICAM 8. The participant gains an overview of the design, most important functions of SICAM 8. Furthermore, the participant acquires knowledge about the basic setup and the basic settings regarding the SICAM 8 automation system. The trainee will be able to set up a SICAM 8 (SICAM A8000 & SICAM S8000) automation systems, create process signals in the engineering tool SICAM Device Manager. He will also learn how to apply and test communication connections to other automation systems and/or SCADA systems, and configure the data flow routing from data acquisition to data output within the system.
Type Face-to-face training
Duration 3.5 days
Language de, en

Target Group

  • Engineers and technicians who want to learn how to do the Engineering for SICAM 8 automation systems by using the SICAM Device Manager.

Content

  • Basic:
    • The features of the different automation units, architecture, hardware of SICAM A8000 CP-8000, CP-8021, CP-8022, SICAM A8000 CP-8031, CP-8050, SICAM S8000
    • The mode of operation of SICAM A8000 - from data acquisition to data output
  • Engineering:
    • Engineeringtool SICAM Device Manager at a glance - Overview, GUI
    • Automation License Manager ALM
    • Project- and Device administration
    • Device parameterization
    • Hardware / Firmware configuration
    • Communication (IEC104, IEC61850 Basic (Client & Server), MODBUS RTU Master)
    • Signals (via I/O’s / Communication / Diagnosis)
    • Test and simulation capabilities with SICAM Device Manager as well SICAM WEB
    • Practical exercises with SICAM Device Manager, SICAM WEB as well SICAM A8000 device
    • Installation and functional overview of SICAM S8000 (from September 2025)

Prerequisites

Note


  • This training can be booked as VIRTUAL CLASSROOM Training too.

  • CONTACT
  • If you have any questions, please directly contact the Power Academy Vienna
  • power-academy.at@siemens.com
  • Mrs. Monika Schuecker
  • monika.schuecker@siemens.com
  • +43 51707 31143

Fee

3,540 EUR

Downloads

Contact