My Dashboard


My Profile

Regarding the offering of SITRAIN in your region, please use the contact information published on the websites of the SITRAIN regions.

DIGSI 5 - Basics incl. IEC 61850 GOOSE (DIGSI5-BI)

Objectives

  • Participants will learn the special features of SIPROTEC 5 devices and learn how to use the DIGSI 5 operating program. The participant is thus qualified to do the following:
  • • Planning & operation of SIPROTEC 5 devices
  • • Making protection settings in SIPROTEC 5 devices
  • • Parameterize control functions in SIPROTEC 5 devices
  • • Testing of SIPROTEC 5 devices
Type Face-to-face training
Duration 5 days
Language en

Target Group

  • Employees from the utility and industrial sectors who deal with the planning, parameterization, commissioning and operation of SIPROTEC 5 devices.

Content

  • • Introduction to the hardware and function group concept
  • • Basic functions of SIPROTEC 5
  • • Hardware overview
  • • Software components
  • • Communication concept
  • • Function groups and application templates
  • • Modularity of the hardware and the protection and control functions
  • • Determination of the order numbers with the SIPROTEC 5 online configurator
  • • DIGSI 5: One tool for all business processes
  • • Creating a single-pole diagram of a typical high voltage switchgear
  • • Parameterization of the analog measuring points for SIPROTEC 5
  • • Parameterization of the measuring transformer data
  • • Assignment of binary inputs and outputs to logical messages / functions
  • • Creation of display pages and user message lists
  • • Create and check logic functions with CFC
  • • Parameterization and testing of protection and control functions
  • • Control of switchgear, interlocked/non interlock control, local/remote
  • • Evaluation of information via log files and fault records
  • • Addition of function points
  • • Basics of communication networks and systems in substations with Ethernet and IEC 61850 (TCP/IP; IEC 61850 Model)
  • • Structure of Ethernet communication networks (topology, architecture, components, addressing)
  • • IEC 61850 redundancy concepts with RSTP, PRP and HSR protocol
  • • Structure of the substation communication bus IEC 61850 profile
  • • Implementation of IEC 61850 communication with the Digsi 5 and the system configurator
  • • Overview of IEC 61850 Edition 1 and Edition 2
  • • GOOSE communication between SIPROTEC 4 and SIPROTEC 5
  • • Online test for commissioning the SIPROTEC 5 devices: Check inputs/outputs
  • • Monitoring of the GOOSE messages
  • • GOOSE communication between Siprotec 5 devices and third party devices
  • • Practical exercises on all topics with a helpful DIGSI 5 exercise guide
  • • Commissioning, testing and diagnostic of IEC 61850 communication networks
  • • Practical exercises with DIGSI 5 and SIPROTEC Digital Twin

Prerequisites

  • • Basic knowledge of electrical engineering.

Note

  • • Theory/Praxis: 20/80 %

  • This training can be booked as VIRTUAL CLASSROOM Training too.

  • CONTACT
  • If you have any questions, please directly contact the Power Academy Vienna
  • power-academy.at@siemens.com
  • Mrs. Monika Schuecker
  • monika.schuecker@siemens.com
  • +43 51707 31143

Downloads

Contact