My Dashboard


My Profile

Regarding the offering of SITRAIN in your region, please use the contact information published on the websites of the SITRAIN regions.

SIPROTEC 5 - Substation control & protection training including IEC 61850 with practical exams (SIP5-IPRAX)

Objectives

  • The participants will gain essential knowledge in parameterization of SIPROTEC 5 devices for control and protection of a small susbstation (1OHL and 2 TR feeders). During the exams, the complete devices will be parameterized and also an IEC61850 station will be built.
Type Face-to-face training
Duration 5 days
Language en

Target Group

  • Professional users from the energy sector and industry who deal with the planning, configuration, commissioning, maintenance and operation of control and protection devices and station automation systems with IEC61850-communication.

Content

  • • Configuration of the SIPROTEC 5 control and protection devices including: bay control units 6MD85, line protection 7SA8, transformer protectio 7UT8 and centralized BBP 7SS85
  • • Explanation of the protection algorithams used for this exam
  • • Configuration of the IEC 61850 station
  • • Configuring of the bay interlockings by using wired signals and GOOSE communication
  • • Configuring of protection reverse Interlocking by using GOOSE communication
  • • Testing of the control and protection systems by using the SIPROTEC Digital Twin
  • • Introduction of Commissioning, Testing and diagnostic-Tools of IEC 61850 Communication Networks

Prerequisites

  • • Good knowledge in DIGSI 5

Note

  • • Theory/Praxis: 10/90 %

  • This training can be booked as VIRTUAL CLASSROOM Training too.

  • CONTACT
  • If you have any questions, please directly contact the Power Academy Vienna
  • power-academy.at@siemens.com
  • Mrs. Monika Schuecker
  • monika.schuecker@siemens.com
  • +43 51707 31143

Downloads

Contact