This five day course provides trainees with the knowledge and skills necessary to successfully design and build a WinCC OA application. It is aimed at staff getting their first experience of WinCC OA.
Objectives
On completion of this course the trainee will be able to produce a simple application and modify existing applications.
Type
Face-to-face training
Duration
5 days
Language
nl
Target Group
De training is bedoeld voor software-architecten en -engineers die voor het eerst kennismaken met WinCC Open Architecture
Content
WinCC OA concepts
The managers
PARA module
GEDI module
Control programming
Animation of graphical objects / scripting
References of graphical objects
Panel topology
User / permission management
The alert concept
Alert and Eventscreen
Datapoint-groups
(Power)-configs
Complex graphical objects
Zooming and (de)cluttering
History-DB
Archiving and archive compression
Linking to the periphery
Mass-parameterization, multi language support
Variable Trend
Working with Scripts and Libs
Online-Backup
Emergency-Mode
Module 1 - Redundant Systems
Communication in WinCC OA
Requirements for "Hot-Standby" redundancy
Redundant WinCC OA-system in detail
Redu-switching in detail
Redundant LAN-Connections
Failure modes at redundant LAN-Connections
Priorities for system switching
Message logic: peripherals->WinCC OA
Module 2 - Distributed Systems
Prerequisites
Participating trainees should be PC literate, (MS Windows, keyboard and mouse skills) have PLC and network knowledge. A basic knowledge of programming is advantageous. Trainees should bring a suitable laptop or notebook. A training copy of the WinCC OA software will be installed on this PC as part of the training. A minimum specification for this PC is detailed in the note below.
Note
Note: The minimum hardware and software requirements for the PC that the trainee should bring to the course is:-
Processor Intel Pentium IV, 1,6 GHz (or better)
RAM 1GB
HDD >1GB free disk space
Monitor 1280 x 1024
Input Keyboard and mouse
Media DVD-ROM
Operating system Windows 7 / 8.1 (64 bit)
Optional Software Microsoft Excel 2007 / 2010 (32 bit)