Regarding the offering of SITRAIN in your region, please use the contact information published on the websites of the SITRAIN regions.
In this 2-day course, you will learn how to use DIGSI 4 (and DIGSI 5) to implement classical distance protection as a protection function for lines and cables for the SIPROTEC 4 protections. You will also learn how to program transformer differential protection for the protection of a transformer in the SIPROTEC 4 range. For the SIPROTEC 5 range, the differences between these protections will be indicated. This course focuses on the protection functions themselves, the settings that can be made, and their significance. Additionally, it covers how to practically test these functions with a test case and how to handle the online display of the measurements.
In deze cursus van 2 dagen leert u hoe met DIGSI 4 (en DIGSI 5) de klassieke distantiebeveiliging inzetten als beveiligingsfunctie voor lijnen en kabels voor de SIPROTEC 4 beveiligingen transformatordifferentiaalbeveiliging voor de beveiliging van een transformator kunt programmeren SIPROTEC 4 range. Voor de SIPROTEC 5 range worden de verschillen tussen deze beveiligingen aangegeven. Deze cursus is gericht op de beveiligingsfuncties zelf, de instellingen die gemaakt kunnen betekenis. Maar ook wordt behandeld hoe men deze functie in de praktijk kan testen met een OMICRON- testkoffer en om kan gaan met de online weergave van de metingen.
Type | Face-to-face training |
Duration | 2 days |
Language | nl |
This course is intended for individuals involved in the engineering process, determining settings, programming, and reading distance protections and transformer differential protections, especially of the SIPROTEC 4 series, and recognizing the differences with the SIPROTEC 5 range. Engineers, commissioning engineers, and maintenance technicians.
Day 1.
Day 2.
Basic knowledge of the different types of protections as covered in the H-BM or H-BI course.
Knowledge of SIPROTEC 4 and DIGSI 4 as covered in the SIPROTEC 4 Basic Course with DIGSI 4. (Knowledge of SIPROTEC 5 and DIGSI 5 as covered in the SIPROTEC 5 Basic Course with DIGSI 5 is less important for this course as the focus is on SIPROTEC 4).