This course is for maintenance personnel of CNC machines that utilize the SINUMERIK 840D / 810D
controls, using the MMC-103 or PCU-50 Operator Interfaces. Personnel using the MMC-100.2 or HT-6
Operator Interfaces are urged to contact Siemens Customer Training prior to enrolling in this class.
Objectives
Upon completion of this course, the student shall be able to:
Back-up and restore all data to the MMC-103 / PCU-50, using Symantec GHOST software.
Access and interpret the control's status displays for troubleshooting purposes.
Analyze system messages, alarm messages, and LED indications to identify failures.
Set and/or adjust specific machine data in the control.
Optimize a closed loop position control system.
Type
Face-to-face training
Duration
4.5 days
Language
en
Target Group
This course is for maintenance personnel of CNC machines that utilize the SINUMERIK 840D / 810D
controls, using the MMC-103 or PCU-50 Operator Interfaces. Personnel using the MMC-100.2 or HT-6
Operator Interfaces are urged to contact Siemens Customer Training prior to enrolling in this class.
Content
Initialization of the control
Initialization of the digital servo system
System data back-up and restoration
PLC User program back-up
Interface signals and status display function
Axis position control
Spindle control
Identifying OEM generated alarms and operator messages
NC Auxiliary functions
Identification and setting of 611-D module and motor data in the 840D