Making participants familiar / work with SIMATIC S7-1500 and SINAMICS S120. You will learn the programming & troubleshooting of S7-1500 PLC & S120, also communications of S7-1500 with remote station & S120.
After the course you can put the S7-1500 PLC & converter system S120 efficiently into operation. You can use the diagnostic tools in case of a fault.
Type
Online-Training
Duration
6 days
Language
en
Target Group
Users, Commissioning / Service / Maintenance Engineers
Content
SIMATIC S7-1500
Hardware:
System overview of SIMATIC controller families
SIMATIC S7-1500 family in detail
Hardware configuration of S7-1500 controller in TIA
Installation guidelines, powering & wiring of modules, addressing
Software and Programming concepts:
Programming language, PLC Tags and representation in LAD
Elementary Data types in PLC
Symbol Table and VAT
Communication:
S7-1500 controller with remote station ET200SP on Profinet (PN)/Profibus DP protocol
HMI:
Introduction to HMI & 2nd generation HMI
Basic Configuration of HMI
Diagnostic topics:
Basic Diagnostics & Web Server as a diagnostic tool
Upgradation & Migration of PLC program.
SINAMICS S120
Design and functional principle of the converter system SINAMICS S120
Hardware:
Control unit, line infeed and motor modules
Option boards, Terminal modules, Sensor modules.
Motors, encoders, and interfaces
Block diagram of Drive System
Commissioning:
Operation of Drive through BOP20 (Drive Object Concept)
BICO technology concept.
Parameterization using STARTER / STARTDRIVE Tool
Online connection via Profibus or Profinet
Automatic configuration.
Project structure: drive objects and drive components
Topology Concept.
S120 function & feature:
Extended Setpoint channel
Operation of drive with speed control
Sinamics Compact Flash card structure
PLC Drive Communication:
Establishing Communication between Sinamics S120 & Simatic PLC S7-1500 over Profibus or Profinet.
PZD Configuration (Send / Receive data)
Diagnostics:
Fault Diagnostics with Trace in Starter / Startdrive & other software / hardware options