My Dashboard

Regarding the offering of SITRAIN in your region, please use the contact information published on the websites of the SITRAIN regions.

Online-Training SINAMICS S120 - Parameterizing and Commissioning with STARTER (DR-S12-PM)

  • In this live online course, you learn to put the converter system SINAMICS S120 into operation using the PC-tool STARTER. You can adapt the parameters to the respective application and perform diagnostics in case of a fault.

Objectives

  • You are responsible for the commissioning of SINAMICS S120 drive systems using the commissioning software STARTER.
  • Modern converter systems offer a variety of functions and setting possibilities. By a purposeful procedure you can save time and avoid faults.
  • In this course you will learn the procedure at commissioning step by step. You can handle parameter setting and data saving with the software STARTER. By a correct parameter setting you support the reliable operation of the entire plant.
  • After the course you can put the converter system SINAMICS S120 efficiently into operation. You can adapt the parameters of the closed-loop controller to the respective application and use the diagnostic tools in case of a fault.
Type Online-Training
Duration 5 days
Language tr

Target Group

  • Commssioning Engineers
  • Programmers

Content

  • Design and functional principle of the converter system SINAMICS S120:
    • Control unit, line infeed and motor modules,
    • Motors, encoders and interfaces
  • Parameterization, data backup and diagnostics using Software STARTER:
    • Online connection via PROFIBUS and Ethernet
    • Project structure: drive objects and drive components
    • Topology of the DRIVE-CLiQ-Interface
  • Function charts: setpoint channel, Input and output signals, free function blocks
  • Control signals and internal signal interconnection using BiCo-technology
  • Optimization of the closed loop control using automatic procedures
  • Functional principle of the control modes Servo and Vector
  • Analysis of the operating status using enable signals, warnings and alarms
  • Monitoring of signals using the trace-function
  • Introduction to Basic Positioning and Safety Integrated
  • Drive side interface to SIMATIC S7 via PROFIBUS and PROFINET
  • Practical exercises at training kits with SINAMICS S120 in frame size booksize

Prerequisites

  • Temel lojik ve Elektrik konusuna hakim olmak, bilgisayar kullanım bilgilerine sahip olmak.

Note

  • If you like to use Software Startdrive in TIA Portal we recommend the course DR-S12-PMT with apart from that same content.
  • You find additional information about commissioning in the courses DR-S12-PA, DR-S12-OPT, DR-S12-CHA and DR-S12-SAF.

Fee

1,265 EUR
( price without 20% VAT )

Downloads

Participant feedback

We ask the participants in our training to evaluate it on a set of criteria. Their average feedback on the “overall satisfaction” we publish for your information.

full starfull starfull starfull starfull star (5.0 of 5 for 1 rating)
Contact