The focus is on application of the various type/instance concepts in SIMATIC PCS 7, which support efficient AS engineering, including working with process tag types and control module types, application of SFC types and technological engineering with equipment modules and equipment phases. With the help of SIMATIC PCS 7 Logic Matrix, you will create complex interlock functions in your user program quickly and easily.
Through practical exercises on training devices, which are handled the same as in real-world use, you will put your newly acquired theoretical knowledge into practice. This will increase your learning success.
After the course, you will be able to optimally and efficiently configure process automation.
Type
Face-to-face training
Duration
4.5 days
Language
en
Target Group
Project manager, project staff, programmer, commissioning engineers, configuring engineers, service personnel and maintenance personnel
Content
System design
Memory concept and system architecture
PCS 7 Project handling
Multiproject engineering and Multiuser engineering
Version Trail and Version Cross Manager
Access protection and Block encryption
License management
Mass data engineering using the Advanced Engineering System
New type conzept
Edit mass data in AdvES, creation of new control modules in PCS 7
Handling of optional blocks
Hardware configuration
Integration of Profinet
Integration of field devices
Update of the Hardware catalog
High-Precision Time Stamping
Efficient engineering
Libraries in SIMATIC PCS 7 V8.0
Extended User Authorization Concept
Run sequence and behavior when maximum cycle time exceeded
Advanced alarm engineering
Generating additional messages
Message configuration
Managing messages in SIMATIC Manager
SFC Advanced
Operating State Logic and state changes in SFC
Configuration of SFC-Types
Application of APC Library
Characterizing Control Loops
Overview of the APC tools in the PCS 7 Libraries and APC-Examples
PID algorithm
Control Performance Monitoring (CPM)
Controller optimization using the PID Tuner
Prerequisites
Attendance of training course ST-PCS7SYS recommended Basic knowledge of process control engineering Practical experience in SIMATIC PCS 7 project engineering. Basic knowledge of APL, as provided in the System course or in the APL-Workshop You can use the available online entry test to ensure that the selected course matches your area of expertise.