Dette kurset tar for seg det grunnleggende med SINAMICS S120 systemet. Det gir deg den tekniske kunnskapen som kreves for igangsetting, optimalisering og feilsøking. Etter kurset vil du være i stand til å implementere automasjonsløsninger med SINAMICS S120. Software for konfigurasjonen av drive vil være STARTER.
Objectives
You are responsible for the commissioning of SINAMICS S120 drive systems using the commissioning software STARTER.
Modern converter systems offer a variety of functions and setting possibilities. By a purposeful procedure you can save time and avoid faults.
In this course you will learn the procedure at commissioning step by step. You can handle parameter setting and data saving with the software STARTER. By a correct parameter setting you support the reliable operation of the entire plant.
After the course you can put the converter system SINAMICS S120 efficiently into operation. You can adapt the parameters of the closed-loop controller to the respective application and use the diagnostic tools in case of a fault.
Type
Face-to-face training
Duration
5 days
Language
no
Target Group
Personnel that will work with parameterizing and commissioning of the converter SINAMICS S120
Content
Design and functional principle of the converter system SINAMICS S120:
Control unit, line infeed and motor modules
Motors, encoders and interfaces
Parameterization, data backup and diagnostics using Software STARTER:
Online connection via PROFINET and Ethernet
Project structure: drive objects and drive components
Topology of the DRIVE-CLiQ-Interface
Function charts: setpoint channel, Input and output signals
Control signals and internal signal interconnection using BiCo-technology
Optimization of the closed loop control using automatic procedures
Functional principle of the operating modes Servo and Vector
Analysis of the operating status using enable signals, warnings and alarms
Monitoring of signals using the trace-function
Introduction to Positioning and Safety Integrated
Data exchange with SIMATIC S7 via PROFINET using PROFIdrive Standard Telegram
Practical exercises at training kits with SINAMICS S120 in frame size booksize with servomotor and induction motor
Prerequisites
Computer skills and basic knowledge of the SIMATIC S7 system corresponding to the training SIMATIC S7 Service 1, and interest in the functionality of variable frequency drives.
Note
If you like to use Software Startdrive in TIA Portal we recommend the course DR-S12-PMT with apart from that same content.
You find additional information about commissioning in the courses DR-S12-PA, DR-S12-OPT, DR-S12-CHA and DR-S12-SAF.
Documentation in English.
Register in the calender one week before the training starts.