My Dashboard

Regarding the offering of SITRAIN in your region, please use the contact information published on the websites of the SITRAIN regions.

Certified WinCC OA Basic Training (ETM-WINCCO)

  • This five day instructor-led course provides participanst with the knowledge and skills necessary to successfully design and build a WinCC OA application. It is aimed at staff getting their first experience of WinCC OA.

Objectives

  • This five day instructor-led course provides trainees with the knowledge and skills necessary to successfully design and build a WinCC OA application. It is aimed at staff getting their first experience of WinCC OA.
  • On completion of this course the trainee will be able to produce a simple application and modify existing applications.
Type Face-to-face training
Duration 5 days
Language en

Target Group

  • Programmer
  • Commissioning engineer Project engineer
  • Maintainer
  • Maintenance staff
  • Service people
  • Operator

Content

  • • WinCC OA concepts: The managers, PARA module, GEDI module
  • • Control programming
  • • Animation of graphical objects / scripting
  • • References of graphical objects
  • • Panel topology
  • • User / permission management
  • • The alert concept
  • • Alert- and event screen
  • • Data point groups
  • • (Power)-configs
  • • Complex graphical objects
  • • Multi language support
  • • Zooming and (de)cluttering
  • • History-DB
  • • Archiving and archive compression
  • • Linking to the periphery
  • • Mass-engineering of configuration data
  • • Variable trend
  • • Working with scripts and libraries
  • • Online-Backup
  • • Emergency mode

Prerequisites

  • Participating trainees should be PC literate (MS Windows, keyboard and mouse skills), have PLC and network knowledge. A basic knowledge of programming is advantageous. Trainees should bring a suitable laptop. A training copy of the WinCC OA software will be installed on this notebook as part of the training. A minimum specification for this PC is detailed in the note below.

Note

  • The participants should bring their own notebook to the training (64-bit-processor).
  • Please note: The minimum hardware and software requirements for the PC the trainee should bring to the course is:
  • • Processor: Intel Core i3 / i5 / i7 with 2.2 GHz or similar
  • • RAM: 2 GB
  • • HDD: 5GB free disk space
  • • Graphic: 1280 x 1024
  • • Input: Keyboard, mouse and USB-Port (required)
  • • Operating system: Windows 7 SP1 (64 bit), Windows 8.1 (64 bit), Windows 10 (64 bit),
  • Windows Server 2008 R2 (64 bit), Windows Server 2012 R2 (64 bit), RedHat Enterprise Linux 7.1 (64 bit), Linux OpenSuse 13.2 (64 bit), CentOS 7.1 (64 bit)
  • • Optional software: Microsoft Excel 2007 / 2010 / 2013 (in each case only the 32 bit version)

Fee

17,500 DKK

Downloads

Contact