Raising awareness among participants about the properties of SF6 [Sulfur Hexafluoride] gas and the environmental consequences of its improper use. The practical application of the regulations and procedures as outlined in the European decisions EU 517/2014 and 2015/2066 is required. The basis for work includes the IEC 62271/4 standard. Obtaining a certificate according to Assessment Guideline 200 (BRL 200).
Type
Face-to-face training
Duration
2 days Including exam
Language
en, nl
Target Group
Persons who need to be certified under the European decisions 517/2014 and 2015/2066 and perform the following tasks:
Installation
Service and maintenance
Repair
Decommissioning and recovery of fluorinated greenhouse gases (SF6) from electrical installations.
Content
Theory:
European and national regulations regarding greenhouse gases, particularly SF6 gas
Environmental aspects of SF6 gas
Physical, electrical, and chemical properties of SF6 gas
Qualities of SF6 gas
Density, leak tightness
Various SF6 gas-filled installations
SF6 contamination
Safety with clean and contaminated gas
Reporting on F gases
SF6 substitutes
Practice:
Determining gas quality
Use of gas filling and gas recovery installations
Decommissioning of SF6 gas-filled installations
Removal of SF6 gas
Work on opened SF6 gas compartments
Operational aspects
Leak detection
Prerequisites
General knowledge of (energy) technology at MBO level.
Note
The course lasts two days from 07:45 to 16:00. The course location is Siliciumweg 97, 3812 SW Amersfoort. The course includes an exam, which is taken at the end of the second day. The exam costs are not included in the course price. See the description of the H-SF-EX exam. We advise you to wear safety footwear (not mandatory) during this training.