Participants will gain proficiency in the VASS standard with emphasis on the following:
Installation and configuration of PROFINET and PROFIsafe components
Gaining familiarity with the PLC program structure for plant control
Operating the visualization and becoming familiar with the alarm system
Type
Face-to-face training
Duration
5 days
Language
en
Target Group
The workshop is aimed at OEMs and suppliers without VASS-knowledge:
Commissioning engineers
Configuration engineers
Programmers
Content
Preparation of the programming device
HW requirements and SW used
Basic Windows settings
Folder structures
TIA Portal project procedure
Settings in the TIA Portal
Device catalog and GSD files
Project creation
Data provision
General approach and configuration steps
PROFINET project creation
HW configuration
Basics of block organization
Symbols
Basics of program structure
ProDiag alarm system
Programming a sequential program
Robots
Function definitions
Safety program
Large-scale display
HMI
Conveyor technology with multiple operating stations
Central plant supervision
Prerequisites
The following requirement is essential for participation in the VASS V6 Workshop:
SIMATIC TIA Portal S7-1500 – Proficiency in the use and programming of the S7-1500 CPU as well as programming in the Safety Integrated environment. The required knowledge corresponds to the contents of the TIA-PRO1 and TIA-PRO2 or the TIA-SYSUP and TIA-SAFETY courses.
Note
PC:
Please bring your own notebook to the workshop. The installation of disk drives C and D is required.
Please install the following programs (version) before the workshop