My Dashboard

Regarding the offering of SITRAIN in your region, please use the contact information published on the websites of the SITRAIN regions.

|
  1. Automation
  2. SIMATIC NET
  3. AS-TNTW - Description

Networking on Profibus/Profinet with TIA Portal V15.1 (AS-TNTW)

  • Networking on Profibus/Profinet with TIA Portal V15 - AS-TNTW

Objectives

  • This Course is designed for Engineers working in the field of Automation and not exposed to the field of SIMATIC Net.
Type Face-to-face training
Duration 3 days
Language en

Target Group

  • Developer, Users, Commissioning / Service / Maintenance Engineers

Content

  • • Introduction to PROFINET communication
  • • Intelligent device configuration with S7 1500/1200
  • • Shared Device
  • • MRP,PN-PN coupler
  • • Open User Communication with S7 1500/1200
  • • Modbus RTU,TCP with S7-1500/1200
  • • OPC UA in S7 1500/1200
  • • PLC-Drive Communication
  • • Sm@rt client, HTTP Communication in HMI

Prerequisites

  • The participant should be Engineers, knowledgeable about PLC and programming language in STEP 7 V15

Note

  • Participants will be able to configure, various Profinet networking option like I device, Open user communication, Ring topology, Modbus (RTU&TCP) with PLC’s as well as HMI networking options like sm@rt client and HTTP communication in HMI

Fee

16,500 INR

Downloads

Participant feedback

We ask the participants in our training to evaluate it on a set of criteria. Their average feedback on the “overall satisfaction” we publish for your information.

full starfull starfull starfull starfull star (4.8 of 5 for 24 ratings)
Contact